1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electronic Sound Alarm

Electronic Sound Alarm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,771.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Electronic Sound Alarm
The one unit features 32 built-in tones. An embedded type with clear sound quality
[Feature]
● Volume (dB) : 90
● Volume Adjustment : Rotating Knob
● Sound : Continuous / Intermittent
● Shape : Square
● Mounting Dimension (mm.) : 110 x 110
[Application]
It is used to amplify voice, allowing it to be heard over a wider range or in office, production line and so on

 
Part Number
BD-24AA-J
BD-24AA-K
BD-24AC-J
BD-24AC-K
BD-24AD-J
BD-24AD-K
BD-24AE-J
BD-100AA-J
BD-100AA-K
BD-100AC-J
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSVolume
(dB)
Rated Voltage
(V)
Dimension width
(mm)
Representative Standard Dimension length
(mm)
Dimension thickness
(mm)
Sound and color Body front color

฿ 3,771.00

ELECTRONIC SOUND ALARM 1 Piece(s) Same day --[Other] VDC 12–24-CE / UL-79.5A typeLight gray

฿ 3,771.00

SIGNAL TOWER BUZZER 1 Piece(s) Same day -90[Other] VDC 12–2480CE / UL8079.5A typeDark gray

฿ 3,771.00

SIGNAL TOWER BUZZER 1 Piece(s) 21 Day(s) 10-[Other] VDC 12–2480CE / UL-94.7C typeLight gray

฿ 3,771.00

patlite 1 Piece(s) 21 Day(s) -90[Other] VDC 12–2480CE / UL8079.5C typeDark gray

฿ 4,180.35

LIGHT TOWER 1 Piece(s) 3 Day(s) -90[Other] VDC 12–2480CE / UL8079.5D typeLight gray

฿ 3,771.00

Light Tower 1 Piece(s) 21 Day(s) -90[Other] VDC 12–2480CE / UL8079.5D typeDark gray

฿ 3,771.00

ELECTRONIC SOUND ALARM 1 Piece(s) Same day -90[Other] VDC 12–2480CE / UL8079.5E typeLight gray

฿ 3,929.00

SIGNAL TOWER BUZZER 1 Piece(s) 6 Day(s) -90[Other] AC100V/220V80-8079.5A typeLight gray

฿ 3,929.00

PATLITE 1 Piece(s) Same day -90[Other] AC100V/220V80-8079.5A typeDark gray

฿ 3,929.00

ELECTRONIC SOUND ALARM 1 Piece(s) 21 Day(s) -90[Other] AC100V/220V80-8079.5C typeLight gray

Loading...

  1. 1

Basic Information

Shape Square shape Sound Continuous / Intermittent Types of sound Voice/music / Other
Volume adjustment Available Protection function (IP/drip-proof, etc.) IP54 Note Refer to the manufacturer's catalog for details on the types of tone