1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Category 7 LAN Cable

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 788.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some products are scheduled to be discontinued as soon as supplier is out of stock.Please check the quotation and order screen for details.

Product Description

Strongest LAN cable that is noise-resistant and fully compatible with the next generation 10GBASE

[Features]
· Multiple cables bundled up together in a Gigabit or higher communication may cause the cables to interfere with one another, significantly reducing the performance and causing a communication error.
 This is referred to as "alien crosstalk (ANEXT)." CAT7 cable is designed with a "double-shielded" structure where each of the 4 pairs and the outer circumference are shielded. 
 Accordingly, multiple CAT7 cables can be used in a bundled state.
· Clears a transmission bandwidth of 600 MHz, 6 times that of enhanced category 5, and 2.4 times that of category 6. The larger the bandwidth is,
 the higher the transmission speed for effective prevention of data errors.
· Ultra high-performance LAN cable preventing errors with superior transmission properties.
· Fully supports 10GBASE (10 Gbps), practical use of which is rapidly
 growing due to its high cable quality and minimized untwisting of cable inside the plug.
*Based on the measurement using DTX-1800 (firmware 1.1) made by FLUKE in the United States. The plug performance has been verified using a test cable.
· Designed to prevent various external radio interference to ensure high-speed transmission.
· Employs a gold plated shielded plug to keep rust or oxide film from forming and to ensure high-precision contact.

*All devices and cables connected must also be compatible with Gigabit to achieve a Gigabit connection.

Part Number
KB-T7-002NVN
KB-T7-004NVNSALE
KB-T7-006NVN
KB-T7-006WN
KB-T7-01NVNSALE
KB-T7-01WN
KB-T7-01WRN
KB-T7-02NVN
KB-T7-02WN
KB-T7-03WN
KB-T7-03WRN
KB-T7-05NVN
KB-T7-05WN
KB-T7-10NVN
KB-T7-10WN
KB-T7-10WRN
KB-T7-15NVN
KB-T7-20WN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCable Conductor Cable Outer Diameter Color Length: Fixed Connector shape JAN Code Outer Diameter
(mm)
Length
(m)

฿ 788.86

LAN SWITCHING HUB 1 Piece(s) 5 Day(s) Stranded Wire5.0 to 5.9Navy0.2RJ-45 slim connector (ultra high-performance pull-up method)49698877502475.70.2

฿ 818.13

฿ 431.24

LAN CABLE 1 Piece(s) Same day Stranded Wire5.0 to 5.9Navy0.3 to 0.9RJ-45 slim connector (ultra high-performance pull-up method)49698877502785.70.4

฿ 846.49

VGA CABLES 1 Piece(s) 5 Day(s) Stranded Wire5.0 to 5.9Navy0.3 to 0.9RJ-45 slim connector (ultra high-performance pull-up method)49698877503085.70.6

฿ 844.67

LAN SWITCHING HUB 1 Piece(s) 5 Day(s) Stranded Wire5.0 to 5.9White0.3 to 0.9RJ-45 slim connector (ultra high-performance pull-up method)49698877503155.70.6

฿ 945.84

฿ 509.90

LAN CABLES 1 Piece(s) Same day Stranded Wire5.0 to 5.9Navy1.0 to 1.9RJ-45 slim connector (ultra high-performance pull-up method)49698877503395.71

฿ 944.45

LAN CABLES 1 Piece(s) 5 Day(s) Stranded Wire5.0 to 5.9White1.0 to 1.9RJ-45 slim connector (ultra high-performance pull-up method)49698877503465.71

฿ 944.45

LAN CABLES 1 Piece(s) 5 Day(s) Stranded Wire5.0 to 5.9Red1.0 to 1.9RJ-45 slim connector (ultra high-performance pull-up method)49698877503535.71

฿ 1,179.76

LAN CABLES 1 Piece(s) Same day Stranded Wire5.0 to 5.9Navy2.0 to 2.9RJ-45 slim connector (ultra high-performance pull-up method)49698877503605.72

฿ 1,187.96

LAN CABLE 1 Piece(s) 5 Day(s) Stranded Wire5.0 to 5.9White2.0 to 2.9RJ-45 slim connector (ultra high-performance pull-up method)49698877503775.72

฿ 1,460.90

LAN CABLE 1 Piece(s) 5 Day(s) Stranded Wire5.0 to 5.9White3.0 to 4.9RJ-45 slim connector (ultra high-performance pull-up method)49698877504075.73

฿ 1,460.90

LAN CABLES 1 Piece(s) 5 Day(s) Stranded Wire5.0 to 5.9Red3.0 to 4.9RJ-45 slim connector (ultra high-performance pull-up method)49698877504145.73

฿ 1,954.00

LAN Cable(Cat.7) 1 Piece(s) 3 Day(s) Stranded Wire5.0 to 5.9Navy5.0 to 6.9RJ-45 slim connector (ultra high-performance pull-up method)49698877504215.75

฿ 1,878.19

LAN SWITCHING HUB 1 Piece(s) 5 Day(s) Stranded Wire5.0 to 5.9White5.0 to 6.9RJ-45 slim connector (ultra high-performance pull-up method)49698877504385.75

฿ 3,073.16

LAN CABLE 1 Piece(s) 11 Day(s) Single Wire7.0 to 7.9Navy10.0 to 19.9RJ-45 slim connector (high-performance alternate method)49698877504527.710

฿ 3,073.16

LAN CABLES 1 Piece(s) 5 Day(s) Single Wire7.0 to 7.9White10.0 to 19.9RJ-45 slim connector (high-performance alternate method)49698877504697.710

฿ 2,794.06

LAN CABLE 1 Piece(s) 5 Day(s) Single Wire7.0 to 7.9Red10.0 to 19.9RJ-45 slim connector (high-performance alternate method)49698877504767.710

฿ 4,004.24

LAN CABLES 1 Piece(s) 5 Day(s) Single Wire7.0 to 7.9Navy10.0 to 19.9RJ-45 slim connector (high-performance alternate method)49698877504837.715

฿ 5,091.95

LAN SWITCHING HUB 1 Piece(s) 5 Day(s) Single Wire7.0 to 7.9White20.0 to 29.9RJ-45 slim connector (high-performance alternate method)49698877505207.720

Loading...

  1. 1

Basic Information

Category CAT7 Shield Structure Non-Shielded・UTP FA Network Standard No Standard
Connector Type RJ45-RJ45 No. of Cores (No. of Connection Pins) 8 Core Length Fixed
Cable Type Standard