1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Earth Leakage Circuit Breakers (ELCB) NV-ZCV Series (Part Number)

MOLDED CASE CIRCUIT BREAKER

Earth Leakage Circuit Breakers (ELCB) NV-ZCV Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 10,963.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mitsubishi low-voltage circuit breaker contributing to the future creation of electrical equipment.
Mitsubishi no-fuse breakers and earth leakage breakers that meet the needs of the market for over half a century.
Including WS-V series equipped with the latest breaker technology. Various product ranges are available to meet the needs of the distribution board and machinery market.

 
Part Number
NF63-ZSV 3P 15A 100-440V 30.100.500MA SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame Rated block capacity AC 100 V
(kA)
Rated block capacity AC 200 V
(kA)
Rated block capacity AC 400 V
(kA)
Number of Poles Rated Current
(A)
Mounting Method Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Type MDU breaker product form rate sensitivity current
(mA)
Rated block capacity AC 415 V
(kA)
Rated block capacity AC 230 V
(kA)

฿ 10,963.00

฿ 8,222.25

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) 63AF15157.5315DIN rail mountPSE1307590Earth leakage alarm circuit breakerHarmonic / surge compatible type30/100/500 switching7.515

Loading...

  1. 1

Basic Information

Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Connection Method Surface type

Please check the type/dimensions/specifications of the part NF63-ZSV 3P 15A 100-440V 30.100.500MA in the Earth Leakage Circuit Breakers (ELCB) NV-ZCV Series series.

Products with similar specification

Part Number
NF400-ZEW 4P 400A 100-440V 1.2.500MA
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAmpere frame Rated block capacity AC 100 V
(kA)
Rated block capacity AC 200 V
(kA)
Rated block capacity AC 400 V
(kA)
Number of Poles Rated Current
(A)
Mounting Method Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Type MDU breaker product form rate sensitivity current
(mA)
Rated block capacity AC 415 V
(kA)
Rated block capacity AC 230 V
(kA)

฿ 118,325.00

1 Piece(s) 72 Day(s) [400AF or higher] 400AF8585504400--257185155Harmonic / surge compatible type-100/200/500 switching5085