(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mitsubishi low-voltage circuit breaker contributing to the future creation of electrical equipment.
Mitsubishi no-fuse breakers and earth leakage breakers that meet the needs of the market for over half a century.
Including WS-V series equipped with the latest breaker technology. Various product ranges are available to meet the needs of the distribution board and machinery market.
Part Number |
---|
NF400-ZEW 4P 400A 100-440V 1.2.500MA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ampere frame | Rated block capacity AC 100 V (kA) | Rated block capacity AC 200 V (kA) | Rated block capacity AC 400 V (kA) | Number of Poles | Rated Current (A) | Mounting Method | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Type | MDU breaker product form | rate sensitivity current (mA) | Rated block capacity AC 415 V (kA) | Rated block capacity AC 230 V (kA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 118,325.00 ฿ 88,743.75 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | [400AF or higher] 400AF | 85 | 85 | 50 | 4 | 400 | - | - | 257 | 185 | 155 | Harmonic / surge compatible type | - | 100/200/500 switching | 50 | 85 |
Loading...
Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available | Connection Method | Surface type |
---|
Please check the type/dimensions/specifications of the part NF400-ZEW 4P 400A 100-440V 1.2.500MA in the Earth Leakage Circuit Breakers (ELCB) NV-ZCV Series series.
Part Number |
---|
NF63-ZSV 3P 15A 100-440V 30.100.500MA |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Ampere frame | Rated block capacity AC 100 V (kA) | Rated block capacity AC 200 V (kA) | Rated block capacity AC 400 V (kA) | Number of Poles | Rated Current (A) | Mounting Method | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Type | MDU breaker product form | rate sensitivity current (mA) | Rated block capacity AC 415 V (kA) | Rated block capacity AC 230 V (kA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,963.00 | 1 Piece(s) | 72 Day(s) | 63AF | 15 | 15 | 7.5 | 3 | 15 | DIN rail mount | PSE | 130 | 75 | 90 | Earth leakage alarm circuit breaker | Harmonic / surge compatible type | 30/100/500 switching | 7.5 | 15 |
How can we improve?
How can we improve?