1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Molded Case Circuit Breakers (MCCB) NF-KC Series with accessories

Molded Case Circuit Breakers (MCCB) NF-KC Series with accessories
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,360.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
  • Product image is a representative image. The actual item varies according to the model number. Please bear this in mind.

Product Description

Mitsubishi low-voltage breaker contributing to building the future of electrical equipment.
Mitsubishi No-Fuse Breakers and Earth Leakage Circuit Breakers, meeting the needs of the market for over half a century.
Including the new WS-V series equipped with the latest breaker technology, various product ranges are available that address the needs of both the power incoming panel / distribution board market and machinery market.

 
Part Number
NF30-KC 3P 3A ALSALE
NF30-KC 3P 5A
NF30-KC 3P 5A ALSALE
NF30-KC 3P 15A ALSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated block capacity AC 400 V
(kA)
Rated Current
(A)
Mounting Method Type MDU breaker product form Internal included equipment

฿ 3,492.00

฿ 2,618.65

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) 1.53DIN/Screw retentionBreaker for power distribution / control panelNo fuse breakerWarning switch

฿ 2,360.00

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) -5Fasten With ScrewsNo fuse breaker--

฿ 3,492.00

฿ 2,618.65

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) 1.55DIN/Screw retentionBreaker for power distribution / control panelNo fuse breakerWarning switch

฿ 3,492.00

฿ 2,618.65

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) 1.515DIN/Screw retentionBreaker for power distribution / control panelNo fuse breakerWarning switch

Loading...

  1. 1

Basic Information

Ampere frame 30AF Rated block capacity AC 200 V(kA) 5 Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available
Number of Poles 3 Connection Method Surface type Representative Standard PSE
Dimension height(mm) 96 Dimension width(mm) 75 Dimension depth(mm) 76
Rated block capacity AC 415 V(kA) 1.5