1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Molded Case Circuit Breakers (MCCB) NF-FHU Series (NF100-FHU 3P 60A)

MOLDED CASE CIRCUIT BREAKER

Molded Case Circuit Breakers (MCCB) NF-FHU Series (NF100-FHU 3P 60A)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
  • Product image is a representative image. The actual item varies according to the model number. Please bear this in mind.

Product Description

Mitsubishi low-voltage breaker contributing to building the future of electrical equipment.
Mitsubishi No-Fuse Breakers and Earth Leakage Circuit Breakers, meeting the needs of the market for over half a century.
Including the new WS-V series equipped with the latest breaker technology, various product ranges are available that address the needs of both the power incoming panel / distribution board market and machinery market.

 
Part Number
NF100-FHU 3P 60A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame Rated block capacity AC 100 V
(kA)
Rated block capacity AC 400 V
(kA)
Number of Poles Rated Current
(A)
Dimension height
(mm)
Dimension width
(mm)
Type Rated block capacity AC 415 V
(kA)
Rated block capacity AC 240 V
(kA)
Rated block capacity AC 230 V
(kA)
Internal included equipment

฿ 5,397.00

฿ 4,047.75

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) [100AF to 199AF] 100AF5-36097.575Breaker for control panel--5-

Loading...

  1. 1

Basic Information

Rated block capacity AC 200 V(kA) 5 Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Mounting Method DIN/Screw retention
Connection Method Surface type Representative Standard PSE / CE / CCC Dimension depth(mm) 76
MDU breaker product form No fuse breaker

Please check the type/dimensions/specifications of the part NF100-FHU 3P 60A in the Molded Case Circuit Breakers (MCCB) NF-FHU Series series.

Products with similar specification

Part Number
NF100-FHU 3P 100A
NF100-FHU 3P 75A
NF50-FHU 2P 5A AL
NF50-FHU 3P 0.3A
NF50-FHU 3P 0.4A
NF50-FHU 3P 30A AX
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAmpere frame Rated block capacity AC 100 V
(kA)
Rated block capacity AC 400 V
(kA)
Number of Poles Rated Current
(A)
Dimension height
(mm)
Dimension width
(mm)
Type Rated block capacity AC 415 V
(kA)
Rated block capacity AC 240 V
(kA)
Rated block capacity AC 230 V
(kA)
Internal included equipment

฿ 5,397.00

1 Piece(s) 72 Day(s) [100AF to 199AF] 100AF5-310097.575Breaker for control panel--5-

฿ 5,397.00

1 Piece(s) 72 Day(s) [100AF to 199AF] 100AF5-37597.575Breaker for control panel--5-

฿ 3,373.00

1 Piece(s) 72 Day(s) 50AF-1.5259650Circuit breaker for control panel1.55-Warning switch

฿ 3,373.00

1 Piece(s) 72 Day(s) 50AF-1.530.39675Circuit breaker for control panel1.55--

฿ 3,373.00

1 Piece(s) 72 Day(s) 50AF-1.530.49675Circuit breaker for control panel1.55--

฿ 4,385.00

1 Piece(s) 72 Day(s) 50AF-1.53309675Circuit breaker for control panel1.55-Auxiliary switch