(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mitsubishi low-voltage breaker contributing to building the future of electrical equipment.
Mitsubishi No-Fuse Breakers and Earth Leakage Circuit Breakers, meeting the needs of the market for over half a century.
Including the new WS-V series equipped with the latest breaker technology, various product ranges are available that address the needs of both the power incoming panel / distribution board market and machinery market.
Part Number |
---|
NF50-FHU 3P 30A AX |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ampere frame | Rated block capacity AC 100 V (kA) | Rated block capacity AC 400 V (kA) | Number of Poles | Rated Current (A) | Dimension height (mm) | Dimension width (mm) | Type | Rated block capacity AC 415 V (kA) | Rated block capacity AC 240 V (kA) | Rated block capacity AC 230 V (kA) | Internal included equipment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,385.00 ฿ 3,288.75 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 50AF | - | 1.5 | 3 | 30 | 96 | 75 | Circuit breaker for control panel | 1.5 | 5 | - | Auxiliary switch |
Loading...
Rated block capacity AC 200 V(kA) | 5 | Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available | Mounting Method | DIN/Screw retention |
---|---|---|---|---|---|
Connection Method | Surface type | Representative Standard | PSE / CE / CCC | Dimension depth(mm) | 76 |
MDU breaker product form | No fuse breaker |
Please check the type/dimensions/specifications of the part NF50-FHU 3P 30A AX in the Molded Case Circuit Breakers (MCCB) NF-FHU Series series.
Part Number |
---|
NF100-FHU 3P 100A |
NF100-FHU 3P 60A |
NF100-FHU 3P 75A |
NF50-FHU 2P 5A AL |
NF50-FHU 3P 0.3A |
NF50-FHU 3P 0.4A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Ampere frame | Rated block capacity AC 100 V (kA) | Rated block capacity AC 400 V (kA) | Number of Poles | Rated Current (A) | Dimension height (mm) | Dimension width (mm) | Type | Rated block capacity AC 415 V (kA) | Rated block capacity AC 240 V (kA) | Rated block capacity AC 230 V (kA) | Internal included equipment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,397.00 | 1 Piece(s) | 72 Day(s) | [100AF to 199AF] 100AF | 5 | - | 3 | 100 | 97.5 | 75 | Breaker for control panel | - | - | 5 | - | ||
฿ 5,397.00 | 1 Piece(s) | 72 Day(s) | [100AF to 199AF] 100AF | 5 | - | 3 | 60 | 97.5 | 75 | Breaker for control panel | - | - | 5 | - | ||
฿ 5,397.00 | 1 Piece(s) | 72 Day(s) | [100AF to 199AF] 100AF | 5 | - | 3 | 75 | 97.5 | 75 | Breaker for control panel | - | - | 5 | - | ||
฿ 3,373.00 | 1 Piece(s) | 72 Day(s) | 50AF | - | 1.5 | 2 | 5 | 96 | 50 | Circuit breaker for control panel | 1.5 | 5 | - | Warning switch | ||
฿ 3,373.00 | 1 Piece(s) | 72 Day(s) | 50AF | - | 1.5 | 3 | 0.3 | 96 | 75 | Circuit breaker for control panel | 1.5 | 5 | - | - | ||
฿ 3,373.00 | 1 Piece(s) | 72 Day(s) | 50AF | - | 1.5 | 3 | 0.4 | 96 | 75 | Circuit breaker for control panel | 1.5 | 5 | - | - |
How can we improve?
How can we improve?