1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Molded Case Circuit Breakers (MCCB) NF-FA Series

Molded Case Circuit Breakers (MCCB) NF-FA Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,852.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mitsubishi low-voltage circuit breaker contributing to the future creation of electrical equipment.
Mitsubishi no-fuse breakers and earth leakage breakers that meet the needs of the market for over half a century.
Including WS-V series equipped with the latest breaker technology. Various product ranges are available to meet the needs of the distribution board and machinery market.

 
Part Number
NF30-FA 2P 5A AXSALE
NF50-FA 3P 40A AL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame Rated block capacity AC 200 V
(kA)
Rated block capacity, voltages except VAC 100/200/400, VDC 250 Number of Poles Rated Current
(A)
Mounting Method Dimension width
(mm)
Internal included equipment

฿ 2,852.00

฿ 2,138.71

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) 30AF1.5Available25DIN rail mount40Auxiliary switch

฿ 2,917.00

CIRCIT BRAEAKER 1 Piece(s) 20 Day(s) 50AF2.5-340DIN/Screw retention60Alarm switch

Loading...

  1. 1

Basic Information

Connection Method Surface type Representative Standard PSE Dimension height(mm) 72
Dimension depth(mm) 73.5 Type Breaker for control panel MDU breaker product form No fuse breaker