(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mitsubishi low-voltage breaker contributing to building the future of electrical equipment.
Mitsubishi No-Fuse Breakers and Earth Leakage Circuit Breakers, meeting the needs of the market for over half a century.
Including the new WS-V series equipped with the latest breaker technology, various product ranges are available that address the needs of both the power incoming panel / distribution board market and machinery market.
Part Number |
---|
NF63-SV 3P 60A AX SLT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ampere frame | Rated block capacity AC 100 V (kA) | Rated block capacity AC 200 V (kA) | Rated block capacity AC 400 V (kA) | Rated Braking Capacity at Rated Voltage of VDC 250 (kA) | Number of Poles | Rated Current (A) | Mounting Method | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Type | Rated block capacity AC 415 V (kA) | Rated block capacity AC 240 V (kA) | Rated block capacity AC 230 V (kA) | Rated breaking capacity (kA) | Internal included equipment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,407.00 ฿ 2,554.91 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 63AF | 7.5 | - | - | - | 3 | 60 | DIN rail mount | PSE / CE / CCC | 130 | 75 | 90 | Motor protection breaker | 7.5 | 15 | - | 7.5(AC440V/AC38V) | Auxiliary switch / Vertical lead wire terminal block |
Loading...
Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available | Connection Method | Surface type |
---|
Please check the type/dimensions/specifications of the part NF63-SV 3P 60A AX SLT in the Molded Case Circuit Breakers (MCCB) NF-SV Series with accessories series.
Part Number |
---|
NF32-SV 2P 3A AX |
NF32-SV 2P 5A AX |
NF32-SV 3P 10A AX |
NF63-SV 3P 63A |
NF63-SV 3P 63A AX |
NF63-SV 4P 50A AL AX |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Ampere frame | Rated block capacity AC 100 V (kA) | Rated block capacity AC 200 V (kA) | Rated block capacity AC 400 V (kA) | Rated Braking Capacity at Rated Voltage of VDC 250 (kA) | Number of Poles | Rated Current (A) | Mounting Method | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Type | Rated block capacity AC 415 V (kA) | Rated block capacity AC 240 V (kA) | Rated block capacity AC 230 V (kA) | Rated breaking capacity (kA) | Internal included equipment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,185.00 | 1 Piece(s) | 72 Day(s) | 32AF | - | - | 5 | - | 2 | 3 | DIN rail mount | CE / PSE / CCC | 130 | 75 | 90 | Motor protection breaker | 2.5 | 7.5 | - | 2.5(AC450V/AC440V), 5(AC380V), | Auxiliary switch | ||
฿ 2,185.00 | 1 Piece(s) | 72 Day(s) | 32AF | - | - | 5 | - | 2 | 5 | DIN rail mount | CE / PSE / CCC | 130 | 75 | 90 | Motor protection breaker | 2.5 | 7.5 | - | 2.5(AC450V/AC440V), 5(AC380V), | Auxiliary switch | ||
฿ 2,650.00 | 1 Piece(s) | 72 Day(s) | 32AF | - | - | 5 | - | 3 | 10 | DIN rail mount | CE / PSE / CCC | 130 | 75 | 90 | Motor protection breaker | 2.5 | 7.5 | - | 2.5(AC450V/AC440V), 5(AC380V), | Auxiliary switch | ||
฿ 1,728.00 | 1 Piece(s) | Same day | 63AF | 7.5 | - | - | - | 3 | 63 | DIN rail mount | CE / PSE / CCC | 130 | 75 | 90 | Motor protection breaker | 7.5 | 15 | - | 7.5(AC440V/AC38V) | - | ||
฿ 2,808.00 | 1 Piece(s) | 72 Day(s) | 63AF | 7.5 | - | - | - | 3 | 63 | DIN rail mount | CE / PSE / CCC | 130 | 75 | 90 | Motor protection breaker | 7.5 | 15 | - | 7.5(AC440V/AC38V) | Auxiliary switch | ||
฿ 4,427.00 | 1 Piece(s) | 72 Day(s) | 63AF | 7.5 | - | - | - | 4 | 50 | DIN rail mount | CE / PSE / CCC | 130 | 75 | 90 | Motor protection breaker | 7.5 | 15 | - | 7.5(AC440V/AC38V) | Alarm switch / Auxiliary switch |
How can we improve?
How can we improve?