(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mitsubishi low-voltage breaker contributing to building the future of electrical equipment.
Mitsubishi No-Fuse Breakers and Earth Leakage Circuit Breakers, meeting the needs of the market for over half a century.
Including the new WS-V series equipped with the latest breaker technology, various product ranges are available that address the needs of both the power incoming panel / distribution board market and machinery market.
Part Number |
---|
NF630-SEW 4P 630A |
NF630-SW 4P 630A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ampere frame | Rated block capacity AC 100 V (kA) | Rated block capacity AC 200 V (kA) | Rated block capacity AC 400 V (kA) | Rated Braking Capacity at Rated Voltage of VDC 250 (kA) | Number of Poles | Rated Current (A) | Mounting Method | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Type | Rated block capacity AC 415 V (kA) | Rated block capacity AC 240 V (kA) | Rated block capacity AC 230 V (kA) | Rated breaking capacity (kA) | Internal included equipment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 38,795.00 ฿ 29,096.25 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | [400AF or higher] 630AF | - | 85 | 50 | - | 4 | 630 | - | CE / CCC | 257 | 185 | 155 | No-fuse breaker | 50 | - | 85 | 10 (690 V AC), 30 (500 V AC), 42 (440 V AC), 50 (380 V AC) | - | ||
฿ 29,558.00 ฿ 22,168.50 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | [400AF or higher] 630AF | - | 85 | 50 | 40 | 4 | 630 | - | CE / CCC | 257 | 185 | 155 | No-fuse breaker | 50 | - | 85 | 10 (690 V AC), 30 (500 V AC), 42 (440 V AC), 50 (380 V AC) | - |
Loading...
Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available | Connection Method | Surface type |
---|
How can we improve?
How can we improve?