(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mitsubishi low-voltage breaker contributing to building the future of electrical equipment.
Mitsubishi No-Fuse Breakers and Earth Leakage Circuit Breakers, meeting the needs of the market for over half a century.
Including the new WS-V series equipped with the latest breaker technology, various product ranges are available that address the needs of both the power incoming panel / distribution board market and machinery market.
Part Number |
---|
NF400-SW 2P 350A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ampere frame | Rated block capacity AC 100 V (kA) | Rated block capacity AC 200 V (kA) | Rated block capacity AC 400 V (kA) | Rated Braking Capacity at Rated Voltage of VDC 250 (kA) | Number of Poles | Rated Current (A) | Mounting Method | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Type | Rated block capacity AC 415 V (kA) | Rated block capacity AC 240 V (kA) | Rated block capacity AC 230 V (kA) | Rated breaking capacity (kA) | Internal included equipment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,602.00 ฿ 7,951.50 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | [400AF or higher] 400AF | - | 85 | 45 | - | 2 | 350 | - | CE / CCC | 257 | 140 | 155 | No-fuse breaker | 45 | 85 | 85 | 10 (690 V AC), 30 (500 V AC), 42 (440 V AC), 50 (450 V AC) | - |
Loading...
Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available | Connection Method | Surface type |
---|
Please check the type/dimensions/specifications of the part NF400-SW 2P 350A in the Molded Case Circuit Breakers (MCCB) NF-SV Series with accessories series.
Part Number |
---|
NF32-SV 2P 3A AX |
NF32-SV 2P 5A AX |
NF32-SV 3P 10A AX |
NF400-SW 4P 400A AL SLT |
NF63-SV 2P 15A AX SLT |
NF63-SV 2P 3A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Ampere frame | Rated block capacity AC 100 V (kA) | Rated block capacity AC 200 V (kA) | Rated block capacity AC 400 V (kA) | Rated Braking Capacity at Rated Voltage of VDC 250 (kA) | Number of Poles | Rated Current (A) | Mounting Method | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Type | Rated block capacity AC 415 V (kA) | Rated block capacity AC 240 V (kA) | Rated block capacity AC 230 V (kA) | Rated breaking capacity (kA) | Internal included equipment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,185.00 | 1 Piece(s) | 72 Day(s) | 32AF | - | - | 5 | - | 2 | 3 | DIN rail mount | CE / PSE / CCC | 130 | 75 | 90 | Motor protection breaker | 2.5 | 7.5 | - | 2.5(AC450V/AC440V), 5(AC380V), | Auxiliary switch | ||
฿ 2,185.00 | 1 Piece(s) | 72 Day(s) | 32AF | - | - | 5 | - | 2 | 5 | DIN rail mount | CE / PSE / CCC | 130 | 75 | 90 | Motor protection breaker | 2.5 | 7.5 | - | 2.5(AC450V/AC440V), 5(AC380V), | Auxiliary switch | ||
฿ 2,650.00 | 1 Piece(s) | 72 Day(s) | 32AF | - | - | 5 | - | 3 | 10 | DIN rail mount | CE / PSE / CCC | 130 | 75 | 90 | Motor protection breaker | 2.5 | 7.5 | - | 2.5(AC450V/AC440V), 5(AC380V), | Auxiliary switch | ||
฿ 22,178.00 | 1 Piece(s) | 72 Day(s) | [400AF or higher] 400AF | - | 85 | 45 | - | 4 | 400 | - | CE / CCC | 257 | 185 | 155 | No-fuse breaker | 45 | - | - | 10(AC690V), 30(AC500V), 42(AC440V), 50(AC380V) | Alarm switch / Vertical lead wire terminal block | ||
฿ 2,887.00 | 1 Piece(s) | 72 Day(s) | 63AF | 7.5 | - | - | - | 2 | 15 | DIN rail mount | CE / PSE / CCC | 130 | 75 | 90 | Motor protection breaker | 7.5 | 15 | - | 7.5(AC440V/AC38V) | Auxiliary switch / Vertical lead wire terminal block | ||
฿ 1,215.00 | 1 Piece(s) | 72 Day(s) | 63AF | 7.5 | - | - | - | 2 | 3 | DIN rail mount | CE / PSE / CCC | 130 | 75 | 90 | Motor protection breaker | 7.5 | 15 | - | 7.5(AC440V/AC38V) | - |
How can we improve?
How can we improve?