(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mitsubishi low-voltage breaker contributing to building the future of electrical equipment.
Mitsubishi No-Fuse Breakers and Earth Leakage Circuit Breakers, meeting the needs of the market for over half a century.
Including the new WS-V series equipped with the latest breaker technology, various product ranges are available that address the needs of both the power incoming panel / distribution board market and machinery market.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ampere frame | Rated block capacity AC 100 V (kA) | Rated block capacity AC 200 V (kA) | Rated block capacity AC 400 V (kA) | Rated Braking Capacity at Rated Voltage of VDC 250 (kA) | Number of Poles | Rated Current (A) | Mounting Method | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Type | Rated block capacity AC 415 V (kA) | Rated block capacity AC 240 V (kA) | Rated block capacity AC 230 V (kA) | Rated breaking capacity (kA) | Internal included equipment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,185.00 ฿ 1,638.75 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 32AF | - | - | 5 | - | 2 | 3 | DIN rail mount | PSE / CE / CCC | 130 | 75 | 90 | Motor protection breaker | 2.5 | 7.5 | - | 2.5(AC450V/AC440V), 5(AC380V), | Auxiliary switch | ||
฿ 2,185.00 ฿ 1,638.75 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 32AF | - | - | 5 | - | 2 | 5 | DIN rail mount | PSE / CE / CCC | 130 | 75 | 90 | Motor protection breaker | 2.5 | 7.5 | - | 2.5(AC450V/AC440V), 5(AC380V), | Auxiliary switch | ||
฿ 2,185.00 ฿ 1,638.75 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 32AF | - | - | 5 | - | 2 | 15 | DIN rail mount | PSE / CE / CCC | 130 | 75 | 90 | Motor protection breaker | 2.5 | 7.5 | - | 2.5(AC450V/AC440V), 5(AC380V), | Auxiliary switch | ||
฿ 2,650.00 ฿ 1,987.50 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 32AF | - | - | 5 | - | 3 | 3 | DIN rail mount | PSE / CE / CCC | 130 | 75 | 90 | Motor protection breaker | 2.5 | 7.5 | - | 2.5(AC450V/AC440V), 5(AC380V), | Auxiliary switch | ||
฿ 3,235.00 ฿ 2,426.25 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 32AF | - | - | 5 | - | 3 | 3 | DIN rail mount | PSE / CE / CCC | 130 | 75 | 90 | Motor protection breaker | 2.5 | 7.5 | - | 2.5(AC450V/AC440V), 5(AC380V), | Auxiliary switch / Vertical lead wire terminal block | ||
฿ 2,650.00 ฿ 1,987.50 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 32AF | - | - | 5 | - | 3 | 5 | DIN rail mount | PSE / CE / CCC | 130 | 75 | 90 | Motor protection breaker | 2.5 | 7.5 | - | 2.5(AC450V/AC440V), 5(AC380V), | Auxiliary switch | ||
฿ 3,235.00 ฿ 2,426.25 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 32AF | - | - | 5 | - | 3 | 5 | DIN rail mount | PSE / CE / CCC | 130 | 75 | 90 | Motor protection breaker | 2.5 | 7.5 | - | 2.5(AC450V/AC440V), 5(AC380V), | Auxiliary switch / Vertical lead wire terminal block | ||
฿ 2,650.00 ฿ 1,987.50 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 32AF | - | - | 5 | - | 3 | 10 | DIN rail mount | PSE / CE / CCC | 130 | 75 | 90 | Motor protection breaker | 2.5 | 7.5 | - | 2.5(AC450V/AC440V), 5(AC380V), | Auxiliary switch | ||
฿ 3,235.00 ฿ 2,426.25 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 32AF | - | - | 5 | - | 3 | 10 | DIN rail mount | PSE / CE / CCC | 130 | 75 | 90 | Motor protection breaker | 2.5 | 7.5 | - | 2.5(AC450V/AC440V), 5(AC380V), | Auxiliary switch / Vertical lead wire terminal block | ||
฿ 3,235.00 ฿ 2,426.25 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 32AF | - | - | 5 | - | 3 | 15 | DIN rail mount | PSE / CE / CCC | 130 | 75 | 90 | Motor protection breaker | 2.5 | 7.5 | - | 2.5(AC450V/AC440V), 5(AC380V), | Auxiliary switch / Vertical lead wire terminal block | ||
฿ 2,650.00 ฿ 1,987.50 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 32AF | - | - | 5 | - | 3 | 32 | DIN rail mount | PSE / CE / CCC | 130 | 75 | 90 | Motor protection breaker | 2.5 | 7.5 | - | 2.5(AC450V/AC440V), 5(AC380V), | Auxiliary switch | ||
฿ 1,215.00 ฿ 911.25 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 63AF | 7.5 | - | - | - | 2 | 3 | DIN rail mount | PSE / CE / CCC | 130 | 75 | 90 | Motor protection breaker | 7.5 | 15 | - | 7.5(AC440V/AC38V) | - | ||
฿ 2,887.00 ฿ 2,164.96 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 63AF | 7.5 | - | - | - | 2 | 15 | DIN rail mount | PSE / CE / CCC | 130 | 75 | 90 | Motor protection breaker | 7.5 | 15 | - | 7.5(AC440V/AC38V) | Auxiliary switch / Vertical lead wire terminal block | ||
฿ 1,215.00 ฿ 911.25 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 63AF | 7.5 | - | - | - | 2 | 63 | DIN rail mount | PSE / CE / CCC | 130 | 75 | 90 | Motor protection breaker | 7.5 | 15 | - | 7.5(AC440V/AC38V) | - | ||
฿ 1,728.00 ฿ 1,296.17 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 63AF | 7.5 | - | - | - | 3 | 3 | DIN rail mount | PSE / CE / CCC | 130 | 75 | 90 | Motor protection breaker | 7.5 | 15 | - | 7.5(AC440V/AC38V) | - | ||
฿ 2,808.00 ฿ 2,106.28 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 63AF | 7.5 | - | - | - | 3 | 5 | DIN rail mount | PSE / CE / CCC | 130 | 75 | 90 | Motor protection breaker | 7.5 | 15 | - | 7.5(AC440V/AC38V) | Auxiliary switch | ||
฿ 2,808.00 ฿ 2,106.28 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 63AF | 7.5 | - | - | - | 3 | 15 | DIN rail mount | PSE / CE / CCC | 130 | 75 | 90 | Motor protection breaker | 7.5 | 15 | - | 7.5(AC440V/AC38V) | Auxiliary switch | ||
฿ 3,407.00 ฿ 2,554.91 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 63AF | 7.5 | - | - | - | 3 | 60 | DIN rail mount | PSE / CE / CCC | 130 | 75 | 90 | Motor protection breaker | 7.5 | 15 | - | 7.5(AC440V/AC38V) | Auxiliary switch / Vertical lead wire terminal block | ||
฿ 1,728.00 ฿ 1,296.17 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | Same day | 63AF | 7.5 | - | - | - | 3 | 63 | DIN rail mount | PSE / CE / CCC | 130 | 75 | 90 | Motor protection breaker | 7.5 | 15 | - | 7.5(AC440V/AC38V) | - | ||
฿ 2,808.00 ฿ 2,106.28 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 63AF | 7.5 | - | - | - | 3 | 63 | DIN rail mount | PSE / CE / CCC | 130 | 75 | 90 | Motor protection breaker | 7.5 | 15 | - | 7.5(AC440V/AC38V) | Auxiliary switch | ||
฿ 4,427.00 ฿ 3,319.81 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 63AF | 7.5 | - | - | - | 4 | 50 | DIN rail mount | PSE / CE / CCC | 130 | 75 | 90 | Motor protection breaker | 7.5 | 15 | - | 7.5(AC440V/AC38V) | Alarm switch / Auxiliary switch | ||
฿ 2,193.00 ฿ 1,644.97 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | Same day | 63AF | 7.5 | - | - | - | 4 | 63 | DIN rail mount | PSE / CE / CCC | 130 | 75 | 90 | Motor protection breaker | 7.5 | 15 | - | 7.5(AC440V/AC38V) | - | ||
฿ 114,860.00 ฿ 86,145.00 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | [400AF or higher] 1250AF | - | 125 | 85 | - | 4 | 1,200 | - | CE / CCC | 406 | 280 | 190 | No-fuse breaker | 85 | - | 125 | 85 (450 V AC / 380 V AC), 125 (240 V AC) | - | ||
฿ 5,372.00 ฿ 4,029.00 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | [100AF to 199AF] 125AF | - | - | 30 | - | 3 | 125 | - | PSE / CE / CCC | 130 | 90 | 90 | Motor protection breaker | 30 | 50 | - | 25(AC450V/AC440V), 30(AC380V) | Auxiliary switch / Vertical lead wire terminal block | ||
฿ 10,602.00 ฿ 7,951.50 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | [400AF or higher] 400AF | - | 85 | 45 | - | 2 | 250 | - | CE / CCC | 257 | 140 | 155 | No-fuse breaker | 45 | 85 | 85 | 10 (690 V AC), 30 (500 V AC), 42 (440 V AC), 50 (450 V AC) | - | ||
฿ 10,602.00 ฿ 7,951.50 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | [400AF or higher] 400AF | - | 85 | 45 | - | 2 | 300 | - | CE / CCC | 257 | 140 | 155 | No-fuse breaker | 45 | 85 | 85 | 10 (690 V AC), 30 (500 V AC), 42 (440 V AC), 50 (450 V AC) | - | ||
฿ 10,602.00 ฿ 7,951.50 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | [400AF or higher] 400AF | - | 85 | 45 | - | 2 | 350 | - | CE / CCC | 257 | 140 | 155 | No-fuse breaker | 45 | 85 | 85 | 10 (690 V AC), 30 (500 V AC), 42 (440 V AC), 50 (450 V AC) | - | ||
฿ 22,178.00 ฿ 16,633.50 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | [400AF or higher] 400AF | - | 85 | 45 | - | 4 | 400 | - | CE / CCC | 257 | 185 | 155 | No-fuse breaker | 45 | - | - | 10(AC690V), 30(AC500V), 42(AC440V), 50(AC380V) | Alarm switch / Vertical lead wire terminal block | ||
฿ 38,795.00 ฿ 29,096.25 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | [400AF or higher] 630AF | - | 85 | 50 | - | 4 | 630 | - | CE / CCC | 257 | 185 | 155 | No-fuse breaker | 50 | - | 85 | 10 (690 V AC), 30 (500 V AC), 42 (440 V AC), 50 (380 V AC) | - | ||
฿ 21,125.00 ฿ 15,843.75 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | [400AF or higher] 630AF | - | 85 | 50 | 40 | 3 | 500 | - | CE / CCC | 257 | 140 | 155 | No-fuse breaker | 50 | 85 | 85 | 10 (690 V AC), 30 (500 V AC), 42 (440 V AC), 50 (450 V AC / 380 V AC) | - | ||
฿ 21,125.00 ฿ 15,843.75 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | [400AF or higher] 630AF | - | 85 | 50 | 40 | 3 | 600 | - | CE / CCC | 257 | 140 | 155 | No-fuse breaker | 50 | 85 | 85 | 10 (690 V AC), 30 (500 V AC), 42 (440 V AC), 50 (450 V AC / 380 V AC) | - | ||
฿ 21,125.00 ฿ 15,843.75 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | [400AF or higher] 630AF | - | 85 | 50 | 40 | 3 | 630 | - | CE / CCC | 257 | 140 | 155 | No-fuse breaker | 50 | 85 | 85 | 10 (690 V AC), 30 (500 V AC), 42 (440 V AC), 50 (450 V AC / 380 V AC) | - | ||
฿ 29,558.00 ฿ 22,168.50 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | [400AF or higher] 630AF | - | 85 | 50 | 40 | 4 | 630 | - | CE / CCC | 257 | 185 | 155 | No-fuse breaker | 50 | - | 85 | 10 (690 V AC), 30 (500 V AC), 42 (440 V AC), 50 (380 V AC) | - |
Loading...
Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available | Connection Method | Surface type |
---|
How can we improve?
How can we improve?