(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mitsubishi low-voltage breaker contributing to building the future of electrical equipment.
Mitsubishi No-Fuse Breakers and Earth Leakage Circuit Breakers, meeting the needs of the market for over half a century.
Including the new WS-V series equipped with the latest breaker technology, various product ranges are available that address the needs of both the power incoming panel / distribution board market and machinery market.
Part Number |
---|
NF63-HV 4P 25A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Ampere frame | Rated block capacity AC 200 V (kA) | Rated block capacity AC 400 V (kA) | Rated Braking Capacity at Rated Voltage of VDC 250 (kA) | Number of Poles | Rated Current (A) | Mounting Method | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Rated block capacity AC 415 V (kA) | Rated block capacity AC 240 V (kA) | Rated block capacity AC 230 V (kA) | Rated breaking capacity (kA) | Internal included equipment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,410.00 ฿ 1,807.50 | MOLD CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 10 | 63AF | 25 | 10 | 7.5 | 4 | 25 | - | - | 130 | 100 | 90 | 70 | - | - | 10(AC690V), 50(AC500V), 65(AC440V), 75(AC38V) | - |
Loading...
Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available | Connection Method | Surface type | Type | No-fuse breaker |
---|
Please check the type/dimensions/specifications of the part NF63-HV 4P 25A in the Molded Case Circuit Breakers (MCCB) NF-HCW Series with accessories series.
Part Number |
---|
NF125-HEV 3P 100A AL |
NF125-HV 4P 75A AL |
NF400-HEW 3P 400A |
NF63-HV 2P 16A |
NF63-HV 2P 25A |
NF63-HV 2P 32A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Ampere frame | Rated block capacity AC 200 V (kA) | Rated block capacity AC 400 V (kA) | Rated Braking Capacity at Rated Voltage of VDC 250 (kA) | Number of Poles | Rated Current (A) | Mounting Method | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Rated block capacity AC 415 V (kA) | Rated block capacity AC 240 V (kA) | Rated block capacity AC 230 V (kA) | Rated breaking capacity (kA) | Internal included equipment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,433.00 | 1 Piece(s) | 72 Day(s) | - | [100AF to 199AF] 125AF | 100 | 75 | - | 3 | 100 | - | CE / PSE / CCC | 165 | 105 | 92 | 70 | - | - | 10(AC690V), 50(AC500V), 65(AC440V), 75(AC380V) | Warning switch | ||
฿ 9,197.00 | 1 Piece(s) | 72 Day(s) | - | [100AF to 199AF] 125AF | 100 | 50 | 40 | 4 | 75 | - | CE / CCC | 130 | 120 | 90 | 50 | - | - | 10(AC690V), 50(AC500V), 65(AC440V), 75(AC380V) | Warning switch | ||
฿ 26,185.00 | 1 Piece(s) | 72 Day(s) | - | [400AF or higher] 400AF | 100 | 70 | - | 3 | 400 | - | CE / CCC | 257 | 140 | 155 | 70 | 100 | 100 | 35 (690 V AC), 50 (500 V AC), 65 (450 V AC / 440 V AC), 70 (380 V AC) | - | ||
฿ 1,285.00 | 1 Piece(s) | 72 Day(s) | 10 | 63AF | 25 | 10 | 7.5 | 2 | 16 | - | CE / CCC | 130 | 50 | 90 | 10 | 25 | - | 2.5(AC690V), 7.5(AC500V), 100(AC450V/AC440V/AC380V) | - | ||
฿ 1,285.00 | 1 Piece(s) | 72 Day(s) | 10 | 63AF | 25 | 10 | 7.5 | 2 | 25 | - | CE / CCC | 130 | 50 | 90 | 10 | 25 | - | 2.5(AC690V), 7.5(AC500V), 100(AC450V/AC440V/AC380V) | - | ||
฿ 1,285.00 | 1 Piece(s) | Same day | 10 | 63AF | 25 | 10 | 7.5 | 2 | 32 | - | CE / CCC | 130 | 50 | 90 | 10 | 25 | - | 2.5(AC690V), 7.5(AC500V), 100(AC450V/AC440V/AC380V) | - |
How can we improve?
How can we improve?