1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Molded Case Circuit Breakers (MCCB) NF-HCW Series with accessories (Part Number)

MOLD CASE CIRCUIT BREAKER

Molded Case Circuit Breakers (MCCB) NF-HCW Series with accessories
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,285.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
  • Product image is a representative image. The actual item varies according to the model number. Please bear this in mind.

Product Description

Mitsubishi low-voltage breaker contributing to building the future of electrical equipment.
Mitsubishi No-Fuse Breakers and Earth Leakage Circuit Breakers, meeting the needs of the market for over half a century.
Including the new WS-V series equipped with the latest breaker technology, various product ranges are available that address the needs of both the power incoming panel / distribution board market and machinery market.

 
Part Number
NF63-HV 3P 16A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAmpere frame Rated block capacity AC 200 V
(kA)
Rated block capacity AC 400 V
(kA)
Rated Braking Capacity at Rated Voltage of VDC 250
(kA)
Number of Poles Rated Current
(A)
Mounting Method Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rated block capacity AC 415 V
(kA)
Rated block capacity AC 240 V
(kA)
Rated block capacity AC 230 V
(kA)
Rated breaking capacity 
(kA)
Internal included equipment

฿ 1,888.00

฿ 1,416.19

MOLD CASE CIRCUIT BREAKER 1 Piece(s) Same day 1063AF25107.5316-CE / CCC13075901025-2.5(AC690V), 7.5(AC500V), 100(AC450V/AC440V/AC380V)-

Loading...

  1. 1

Basic Information

Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Connection Method Surface type Type No-fuse breaker

Please check the type/dimensions/specifications of the part NF63-HV 3P 16A in the Molded Case Circuit Breakers (MCCB) NF-HCW Series with accessories series.

Products with similar specification

Part Number
NF63-HV 2P 16A
NF63-HV 2P 25A
NF63-HV 2P 32A
NF63-HV 3P 25A
NF63-HV 3P 32A
NF63-HV 3P 63A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSAmpere frame Rated block capacity AC 200 V
(kA)
Rated block capacity AC 400 V
(kA)
Rated Braking Capacity at Rated Voltage of VDC 250
(kA)
Number of Poles Rated Current
(A)
Mounting Method Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rated block capacity AC 415 V
(kA)
Rated block capacity AC 240 V
(kA)
Rated block capacity AC 230 V
(kA)
Rated breaking capacity 
(kA)
Internal included equipment

฿ 1,285.00

1 Piece(s) 72 Day(s) 1063AF25107.5216-CE / CCC13050901025-2.5(AC690V), 7.5(AC500V), 100(AC450V/AC440V/AC380V)-

฿ 1,285.00

1 Piece(s) 72 Day(s) 1063AF25107.5225-CE / CCC13050901025-2.5(AC690V), 7.5(AC500V), 100(AC450V/AC440V/AC380V)-

฿ 1,285.00

1 Piece(s) Same day 1063AF25107.5232-CE / CCC13050901025-2.5(AC690V), 7.5(AC500V), 100(AC450V/AC440V/AC380V)-

฿ 1,888.00

1 Piece(s) 72 Day(s) 1063AF25107.5325-CE / CCC13075901025-2.5(AC690V), 7.5(AC500V), 100(AC450V/AC440V/AC380V)-

฿ 1,888.00

1 Piece(s) Same day 1063AF25107.5332-CE / CCC13075901025-2.5(AC690V), 7.5(AC500V), 100(AC450V/AC440V/AC380V)-

฿ 1,888.00

1 Piece(s) Same day -63AF25107.5363DIN rail mountCE / PSE / CCC13075901025-2.5(AC690V), 7.5(AC500V), 100(AC450V/AC440V/AC380V)-