1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Molded Case Circuit Breakers (MCCB) NF-HCW Series with accessories

Molded Case Circuit Breakers (MCCB) NF-HCW Series with accessories
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,285.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
  • Product image is a representative image. The actual item varies according to the model number. Please bear this in mind.

Product Description

Mitsubishi low-voltage breaker contributing to building the future of electrical equipment.
Mitsubishi No-Fuse Breakers and Earth Leakage Circuit Breakers, meeting the needs of the market for over half a century.
Including the new WS-V series equipped with the latest breaker technology, various product ranges are available that address the needs of both the power incoming panel / distribution board market and machinery market.

 
Part Number
NF63-HV 2P 16ASALE
NF63-HV 2P 25ASALE
NF63-HV 2P 32ASALE
NF63-HV 2P 63ASALE
NF63-HV 3P 16ASALE
NF63-HV 3P 25ASALE
NF63-HV 3P 32ASALE
NF63-HV 3P 63ASALE
NF63-HV 4P 16ASALE
NF63-HV 4P 25ASALE
NF125-HEV 3P 100A ALSALE
NF125-HV 4P 75A ALSALE
NF400-HEW 3P 400ASALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAmpere frame Rated block capacity AC 200 V
(kA)
Rated block capacity AC 400 V
(kA)
Rated Braking Capacity at Rated Voltage of VDC 250
(kA)
Number of Poles Rated Current
(A)
Mounting Method Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rated block capacity AC 415 V
(kA)
Rated block capacity AC 240 V
(kA)
Rated block capacity AC 230 V
(kA)
Rated breaking capacity 
(kA)
Internal included equipment

฿ 1,285.00

฿ 963.75

MOLD CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) 1063AF25107.5216-CE / CCC13050901025-2.5(AC690V), 7.5(AC500V), 100(AC450V/AC440V/AC380V)-

฿ 1,285.00

฿ 963.75

MOLD CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) 1063AF25107.5225-CE / CCC13050901025-2.5(AC690V), 7.5(AC500V), 100(AC450V/AC440V/AC380V)-

฿ 1,285.00

฿ 963.75

MOLD CASE CIRCUIT BREAKER 1 Piece(s) Same day 1063AF25107.5232-CE / CCC13050901025-2.5(AC690V), 7.5(AC500V), 100(AC450V/AC440V/AC380V)-

฿ 1,285.00

฿ 963.75

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) Same day -63AF25107.5263DIN rail mountPSE / CE / CCC13050901025-2.5(AC690V), 7.5(AC500V), 100(AC450V/AC440V/AC380V)-

฿ 1,888.00

฿ 1,416.19

MOLD CASE CIRCUIT BREAKER 1 Piece(s) Same day 1063AF25107.5316-CE / CCC13075901025-2.5(AC690V), 7.5(AC500V), 100(AC450V/AC440V/AC380V)-

฿ 1,888.00

฿ 1,416.19

MOLD CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) 1063AF25107.5325-CE / CCC13075901025-2.5(AC690V), 7.5(AC500V), 100(AC450V/AC440V/AC380V)-

฿ 1,888.00

฿ 1,416.19

MOLD CASE CIRCUIT BREAKER 1 Piece(s) Same day 1063AF25107.5332-CE / CCC13075901025-2.5(AC690V), 7.5(AC500V), 100(AC450V/AC440V/AC380V)-

฿ 1,888.00

฿ 1,416.19

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) Same day -63AF25107.5363DIN rail mountPSE / CE / CCC13075901025-2.5(AC690V), 7.5(AC500V), 100(AC450V/AC440V/AC380V)-

฿ 2,410.00

฿ 1,807.50

MOLD CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) 1063AF25107.5416--1301009070--10(AC690V), 50(AC500V), 65(AC440V), 75(AC38V)-

฿ 2,410.00

฿ 1,807.50

MOLD CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) 1063AF25107.5425--1301009070--10(AC690V), 50(AC500V), 65(AC440V), 75(AC38V)-

฿ 18,433.00

฿ 13,824.75

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) -[100AF to 199AF] 125AF10075-3100-PSE / CE / CCC1651059270--10(AC690V), 50(AC500V), 65(AC440V), 75(AC380V)Warning switch

฿ 9,197.00

฿ 6,897.75

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) -[100AF to 199AF] 125AF1005040475-CE / CCC1301209050--10(AC690V), 50(AC500V), 65(AC440V), 75(AC380V)Warning switch

฿ 26,185.00

฿ 19,638.75

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) -[400AF or higher] 400AF10070-3400-CE / CCC2571401557010010035 (690 V AC), 50 (500 V AC), 65 (450 V AC / 440 V AC), 70 (380 V AC)-

Loading...

  1. 1

Basic Information

Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Connection Method Surface type Type No-fuse breaker