(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mitsubishi low-voltage breaker contributing to building the future of electrical equipment.
Mitsubishi No-Fuse Breakers and Earth Leakage Circuit Breakers, meeting the needs of the market for over half a century.
Including the new WS-V series equipped with the latest breaker technology, various product ranges are available that address the needs of both the power incoming panel / distribution board market and machinery market.
Part Number | NF32-SVF | NF63-SVF | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Rated current In Standard ambient temperature 40°C A | 3 5 10 15 20 30 | 32 | (3) (5) (10) 15 20 30 40 50 | 60 | (63) | ||||||||
Number of Positions | 2 | 3 | 2 | 3 | 2 | 3 | 2 | 3 | 2 | 3 | |||
Rated insulation voltage Ui V | 440 | 440 | 440 | 440 | 440 | ||||||||
Rated short circuit Breaking capacity kA | JIS C 8201-2-1 Ann.1 JIS C 8201-2-1 Ann.2 IEC 60947-2 EN 60947-2 (lcu/lcs) | AC | 690 V | - | - | - | - | - | |||||
500 V | - | - | - | - | - | ||||||||
440 V | 2.5/2.5 | 2.5/2.5 | 7.5/6 | 7.5/6 | 7.5/6 | ||||||||
415 V | 5/5 | 5/5 | 10/8 | 10/8 | 10/8 | ||||||||
400 V | 5/5 | 5/5 | 10/8 | 10/8 | 10/8 | ||||||||
380 V | 5/5 | 5/5 | 10/8 | 10/8 | 10/8 | ||||||||
230 V | 7.5/7.5 | 7.5/7.5 | 15/15 | 15/15 | 15/15 | ||||||||
DC (*1) | 250 V | - | - | - | - | - | |||||||
125 V | 10/10 | 10/10 | 10/10 | 10/10 | 10/10 | ||||||||
GB 14048.2 (lcu/lcs) | AC | 415 V | 5/5 | 5/5 | 10/8 | 10/8 | 10/8 | ||||||
400 V | 5/5 | 5/5 | 10/8 | 10/8 | 10/8 | ||||||||
380 V | 5/5 | 5/5 | 10/8 | 10/8 | 10/8 | ||||||||
230 V | 7.5/7.5 | 7.5/7.5 | 15/15 | 15/15 | 15/15 | ||||||||
DC (*1) | 250 V | - | - | - | - | - | |||||||
125 V | 10/10 | 10/10 | 10/10 | 10/10 | 10/10 | ||||||||
Parts included as standard (Surface type) | IEC 35-mm rail mounting clip (*2) Insulation barrier (2-position 2 sheets, 3-position 4 sheets) |
*(1) For 3-position products, use 2 positions.
(2) Included only with NF63-SVF 60A and 63A.
Note (1) The mounting screws must be prepared by the customer. (Recommended size: M4 × 0.7 × 65 [2 pcs.])
Part Number | NF125-SVF | ||||||
---|---|---|---|---|---|---|---|
Rated current In Standard ambient temperature 40°C A | 15 20 30 40 50 60 75 100 | 125 | |||||
Number of Positions | 2 | 3 | 2 | 3 | |||
Rated insulation voltage Ui V | 600 | 600 | |||||
Rated short circuit Breaking capacity kA | JIS C 8201-2-1 Ann.1 JIS C 8201-2-1 Ann.2 IEC 60947-2 EN 60947-2 (lcu/lcs) | AC | 690 V | - | - | ||
500 V | 10/10 | 10/10 | |||||
440 V | 20/20 | 20/20 | |||||
415 V | 25/25 | 25/25 | |||||
400 V | 25/25 | 25/25 | |||||
380 V | 25/25 | 25/25 | |||||
230 V | 50/50 | 50/50 | |||||
DC (*1) | 250 V | - | - | ||||
125 V | 15/15 | 15/15 | |||||
GB 14048.2 (lcu/lcs) | AC | 415 V | 25/25 | 25/25 | |||
400 V | 25/25 | 25/25 | |||||
380 V | 25/25 | 25/25 | |||||
230 V | 50/50 | 50/50 | |||||
DC (*1) | 250 V | - | - | ||||
125 V | 15/15 | 15/15 | |||||
Parts included as standard (Surface type) | IEC 35-mm rail mounting clip Insulation barrier (2-position 1 pc., 3-position 2 pcs.) Mounting screw M4 × 0.7 × 55 (2 pcs.) |
*(1) For 3-position products, use 2 positions.
NF32-SVF・NF63-SVF
Surface type
Note (1) Cables cannot be directly connected.
(2) The motor breaker has only 3 positions.
NF125-SVF
Surface type
Note (1) The 2-position product of NF125-SVF is the one with the middle-pole conductor of the 3-pole circuit breaker removed.
Part Number |
---|
NF63-SVF 3P 40A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ampere frame | Rated block capacity AC 200 V (kA) | Rated block capacity AC 400 V (kA) | Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Number of Poles | Rated Current (A) | Mounting Method | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Type | Format | Rated block capacity AC 415 V (kA) | Rated block capacity DC 125 V (kA) | Rated breaking capacity (kA) | Internal included equipment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,057.00 ฿ 3,042.34 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | Same day | 50AF | 15 | 10 | - | 3 | 40 | DIN/Screw retention | PSE / CE / TUV / CCC | 100 | 54 | 54 | - | General-Purpose Product | - | - | - | - |
Loading...
Connection Method | Surface type |
---|
Please check the type/dimensions/specifications of the part NF63-SVF 3P 40A in the Molded Case Circuit Breakers (MCCB) NF-SVF Series with accessories series.
Part Number |
---|
NF125-SVF 3P 60A AX |
NF32-SVF 2P 10A |
NF32-SVF 2P 10A AX SLT |
NF32-SVF 2P 15A |
NF63-SVF 3P 50A |
NF63-SVF 3P 5A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Ampere frame | Rated block capacity AC 200 V (kA) | Rated block capacity AC 400 V (kA) | Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Number of Poles | Rated Current (A) | Mounting Method | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Type | Format | Rated block capacity AC 415 V (kA) | Rated block capacity DC 125 V (kA) | Rated breaking capacity (kA) | Internal included equipment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,402.00 | 1 Piece(s) | 72 Day(s) | [100AF to 199AF] 125AF | 50 | 25 | Available | 3 | 60 | DIN rail mount | CE / PSE / CCC | 130 | 75 | 90 | No-fuse breaker | - | 25 | 15 | 10(AC500V), 20(AC440V), 25(AC380V) | Auxiliary switch | ||
฿ 1,607.00 | 1 Piece(s) | Same day | 30AF | 7.5 | 5 | - | 2 | 10 | DIN/Screw retention | CE / TUV / PSE / CCC | 100 | 36 | 90 | - | General-Purpose Product | - | - | - | - | ||
฿ 3,150.00 | 1 Piece(s) | 72 Day(s) | 32AF | 7.5 | 5 | Available | 2 | 10 | DIN rail mount | CE / PSE / CCC | 100 | 36 | 90 | No-fuse breaker | - | 5 | 10 | 2.5(AC440V), 5(AC380V) | Auxiliary switch / Vertical lead wire terminal block | ||
฿ 1,607.00 | 1 Piece(s) | Same day | 30AF | 7.5 | 5 | - | 2 | 15 | DIN/Screw retention | CE / TUV / PSE / CCC | 100 | 36 | 90 | - | General-Purpose Product | - | - | - | - | ||
฿ 4,057.00 | 1 Piece(s) | Same day | 50AF | 15 | 10 | - | 3 | 50 | DIN/Screw retention | CE / TUV / PSE / CCC | 100 | 54 | 54 | - | General-Purpose Product | - | - | - | - | ||
฿ 4,057.00 | 1 Piece(s) | 72 Day(s) | 63AF | 15 | 10 | Available | 3 | 5 | DIN rail mount | CE / PSE / CCC | 100 | 54 | 90 | No-fuse breaker | - | 10 | 10 | 7.5(AC440V), 10(AC380V) | - |
How can we improve?
How can we improve?