1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Molded Case Circuit Breakers (MCCB) NF-SVF Series with accessories (Part Number)

MOLDED CASE CIRCUIT BREAKER

Molded Case Circuit Breakers (MCCB) NF-SVF Series with accessories
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,607.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product image is a representative image. The actual item varies according to the model number. Please bear this in mind.

Product Description

Mitsubishi low-voltage breaker contributing to building the future of electrical equipment.
Mitsubishi No-Fuse Breakers and Earth Leakage Circuit Breakers, meeting the needs of the market for over half a century.
Including the new WS-V series equipped with the latest breaker technology, various product ranges are available that address the needs of both the power incoming panel / distribution board market and machinery market.

Product Specifications

Part NumberNF32-SVFNF63-SVF
Rated current In
Standard ambient temperature 40°C A
3 5 10
15 20 30
32(3) (5) (10)
15 20 30
40 50
60(63)
Number of Positions2323232323
Rated insulation voltage Ui V440440440440440
Rated short circuit
Breaking capacity
kA
JIS C 8201-2-1 
Ann.1
JIS C 8201-2-1
Ann.2
IEC 60947-2
EN 60947-2
(lcu/lcs)
AC690 V-----
500 V-----
440 V2.5/2.52.5/2.57.5/67.5/67.5/6
415 V5/55/510/810/810/8
400 V5/55/510/810/810/8
380 V5/55/510/810/810/8
230 V7.5/7.57.5/7.515/1515/1515/15
DC
(*1)
250 V-----
125 V10/1010/1010/1010/1010/10
GB 14048.2
(lcu/lcs)
AC415 V5/55/510/810/810/8
400 V5/55/510/810/810/8
380 V5/55/510/810/810/8
230 V7.5/7.57.5/7.515/1515/1515/15
DC
(*1)
250 V-----
125 V10/1010/1010/1010/1010/10
Parts included as standard (Surface type)IEC 35-mm rail mounting clip
(*2) Insulation barrier (2-position 2 sheets, 3-position 4 sheets)

*(1) For 3-position products, use 2 positions.
(2) Included only with NF63-SVF 60A and 63A.
 Note (1) The mounting screws must be prepared by the customer. (Recommended size: M4 × 0.7 × 65 [2 pcs.])

 
Part NumberNF125-SVF
Rated current In
Standard ambient temperature 40°C A
15 20 30 40 50
60 75 100
125
Number of Positions2323
Rated insulation voltage Ui V600600
Rated short circuit
Breaking capacity
kA
JIS C 8201-2-1 
Ann.1
JIS C 8201-2-1
Ann.2
IEC 60947-2
EN 60947-2
(lcu/lcs)
AC690 V--
500 V10/1010/10
440 V20/2020/20
415 V25/2525/25
400 V25/2525/25
380 V25/2525/25
230 V50/5050/50
DC
(*1)
250 V--
125 V15/1515/15
GB 14048.2
(lcu/lcs)
AC415 V25/2525/25
400 V25/2525/25
380 V25/2525/25
230 V50/5050/50
DC
(*1)
250 V--
125 V15/1515/15
Parts included as standard (Surface type)IEC 35-mm rail mounting clip
Insulation barrier (2-position 1 pc., 3-position 2 pcs.)
Mounting screw M4 × 0.7 × 55 (2 pcs.)

*(1) For 3-position products, use 2 positions.

Drawing

Drawing 01 of WS-V Series MCCB F Style NF-S Class (General-Purpose Product)

NF32-SVF・NF63-SVF
Surface type
Note (1) Cables cannot be directly connected.
(2) The motor breaker has only 3 positions.

 
Drawing 02 of WS-V Series MCCB F Style NF-S Class (General-Purpose Product)

NF125-SVF
Surface type
Note (1) The 2-position product of NF125-SVF is the one with the middle-pole conductor of the 3-pole circuit breaker removed.

Part Number
NF32-SVF 3P 5A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame Rated block capacity AC 200 V
(kA)
Rated block capacity AC 400 V
(kA)
Rated block capacity, voltages except VAC 100/200/400, VDC 250 Number of Poles Rated Current
(A)
Mounting Method Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Type Format Rated block capacity AC 415 V
(kA)
Rated block capacity DC 125 V
(kA)
Rated breaking capacity 
(kA)
Internal included equipment

฿ 2,370.00

฿ 1,777.50

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) Same day 30AF7.55-35DIN/Screw retentionPSE / CE / TUV / CCC1005490-General-Purpose Product----

Loading...

  1. 1
 

Basic Information

Connection Method Surface type

Please check the type/dimensions/specifications of the part NF32-SVF 3P 5A in the Molded Case Circuit Breakers (MCCB) NF-SVF Series with accessories series.

Products with similar specification

Part Number
NF32-SVF 2P 10A
NF32-SVF 2P 10A AX SLT
NF32-SVF 2P 15A
NF32-SVF 3P 5A AX
NF32-SVF 3P 5A AX SLT
NF63-SVF 2P 10A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAmpere frame Rated block capacity AC 200 V
(kA)
Rated block capacity AC 400 V
(kA)
Rated block capacity, voltages except VAC 100/200/400, VDC 250 Number of Poles Rated Current
(A)
Mounting Method Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Type Format Rated block capacity AC 415 V
(kA)
Rated block capacity DC 125 V
(kA)
Rated breaking capacity 
(kA)
Internal included equipment

฿ 1,607.00

1 Piece(s) Same day 30AF7.55-210DIN/Screw retentionCE / TUV / PSE / CCC1003690-General-Purpose Product----

฿ 3,150.00

1 Piece(s) 72 Day(s) 32AF7.55Available210DIN rail mountCE / PSE / CCC1003690No-fuse breaker-5102.5(AC440V), 5(AC380V) Auxiliary switch / Vertical lead wire terminal block

฿ 1,607.00

1 Piece(s) Same day 30AF7.55-215DIN/Screw retentionCE / TUV / PSE / CCC1003690-General-Purpose Product----

฿ 3,453.00

1 Piece(s) 72 Day(s) 32AF7.55Available35DIN rail mountCE / PSE / CCC1005490No-fuse breaker-5102.5(AC440V), 5(AC380V)Auxiliary switch

฿ 3,917.00

1 Piece(s) 72 Day(s) 32AF7.55Available35DIN rail mountCE / PSE / CCC1005490No-fuse breaker-5102.5(AC440V), 5(AC380V) Auxiliary switch / Vertical lead wire terminal block

฿ 2,972.00

1 Piece(s) 72 Day(s) 50AF1510-210DIN/Screw retentionCE / TUV / PSE / CCC1003654-General-Purpose Product----