(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mitsubishi low-voltage circuit breaker contributing to the future creation of electrical equipment.
Mitsubishi no-fuse breakers and earth leakage breakers that meet the needs of the market for over half a century.
Including WS-V series equipped with the latest breaker technology. Various product ranges are available to meet the needs of the distribution board and machinery market.
Part Number | NF63-CVF | ||||||||
---|---|---|---|---|---|---|---|---|---|
Rated current In Standard ambient temperature 40°C A | (3)(5) 10 15 20 30 40 50 | 60 | (63) | ||||||
Number of Positions | 2 | 3 | 2 | 3 | 2 | 3 | |||
Rated insulation voltage Ui V | 440 | 440 | 440 | ||||||
Rating Short circuit Break Capacity kA | JIS C 8201-2-1 Ann.1 JIS C 8201-2-1 Ann.2 IEC 60947-2 EN 60947-2 (lcu/lcs) | AC | 690 V | - | - | - | |||
500 V | - | - | - | ||||||
440 V | 2.5/2.5 | 2.5/2.5 | 2.5/2.5 | ||||||
415 V | 5/5 | 5/5 | 5/5 | ||||||
400 V | 5/5 | 5/5 | 5/5 | ||||||
380 V | 5/5 | 5/5 | 5/5 | ||||||
230 V | 7.5/7.5 | 7.5/7.5 | 7.5/7.5 | ||||||
DC (*1) | 250 V | - | - | - | |||||
125 V | - | - | - | ||||||
GB 14048.2 (lcu/lcs) | AC | 415 V | 5/5 | 5/5 | 5/5 | ||||
400 V | 5/5 | 5/5 | 5/5 | ||||||
380 V | 5/5 | 5/5 | 5/5 | ||||||
230 V | 7.5/7.5 | 7.5/7.5 | 7.5/7.5 | ||||||
DC (*1) | 250 V | - | - | - | |||||
125 V | - | - | - | ||||||
Parts included as standard (Surface type) | IEC 35 mm rail mounting clip Insulation barrier (2-position 2 sheets, 3-position 4 sheets) |
*(1) For 3-position products, use 2 positions.
Note (1) The mounting screws must be prepared by the customer. (Recommended size: M4 × 0.7 × 65 [2 pcs.])
Part Number | NF125-CVF | ||||||
---|---|---|---|---|---|---|---|
Rated current In Standard ambient temperature 40°C A | 60 75 100 | 125 | |||||
Number of Positions | 2 | 3 | 2 | 3 | |||
Rated insulation voltage Ui V | 600 | 600 | |||||
Rating Short circuit Break Capacity kA | JIS C 8201-2-1 Ann.1 JIS C 8201-2-1 Ann.2 IEC 60947-2 EN 60947-2 (lcu/lcs) | AC | 690 V | - | - | ||
500 V | 7.5/4 | 7.5/4 | |||||
440 V | 10/5 | 10/5 | |||||
415 V | 10/5 | 10/5 | |||||
400 V | 10/5 | 10/5 | |||||
380 V | 10/5 | 10/5 | |||||
230 V | 30/15 | 30/15 | |||||
DC (*1) | 250 V | 7.5/4 | 7.5/4 | ||||
125 V | 7.5/4 | 7.5/4 | |||||
GB 14048.2 (lcu/lcs) | AC | 415 V | 10/5 | 10/5 | |||
400 V | 10/5 | 10/5 | |||||
380 V | 10/5 | 10/5 | |||||
230 V | 30/15 | 30/15 | |||||
DC (*1) | 250 V | 7.5/4 | 7.5/4 | ||||
125 V | - | - | |||||
Parts included as standard (Surface type) | IEC 35-mm rail mounting clip Insulation barrier (2-position 1 pc., 3-position 2 pcs.) Mounting screw M4 × 0.7 × 55 (2 pcs.) |
*(1) For 3-position products, use 2 positions.
NF63-CVF
Surface type
Note (1) Cables cannot be directly connected.
(2) The motor breaker has only 3 positions.
NF125-CVF
Surface type
Part Number |
---|
NF63-CVF 2P 5A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Poles | Rated Current (A) | Dimension width (mm) | Internal included equipment |
---|---|---|---|---|---|---|---|---|---|
฿ 2,128.33 ฿ 1,596.25 | CIRCIT BREAKER | 1 Piece(s) | Same day | 2 | 5 | 36 | - |
Loading...
Ampere frame | 63AF | Rated block capacity AC 200 V(kA) | 7.5 | Rated block capacity AC 400 V(kA) | 5 |
---|---|---|---|---|---|
Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available | Mounting Method | DIN rail mount | Connection Method | Surface type |
Representative Standard | PSE / CE / CCC | Dimension height(mm) | 100 | Dimension depth(mm) | 90 |
Type | No fuse breaker | Rated block capacity AC 415 V(kA) | 5 | Rated block capacity AC 230 V(kA) | 7.5 |
Please check the type/dimensions/specifications of the part NF63-CVF 2P 5A in the Molded Case Circuit Breakers (MCCB) NF-CVF Series with accessories series.
Part Number |
---|
NF63-CVF 3P 15A AX |
NF63-CVF 3P 30A AX |
NF63-CVF 3P 5A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Number of Poles | Rated Current (A) | Dimension width (mm) | Internal included equipment |
---|---|---|---|---|---|---|---|---|
฿ 3,977.00 | 1 Piece(s) | 72 Day(s) | 3 | 15 | 54 | Auxiliary switch | ||
฿ 3,977.00 | 1 Piece(s) | 72 Day(s) | 3 | 30 | 54 | Auxiliary switch | ||
฿ 2,892.00 | 1 Piece(s) | 72 Day(s) | 3 | 5 | 54 | - |
How can we improve?
How can we improve?