(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mitsubishi low-voltage breaker contributing to building the future of electrical equipment.
Mitsubishi No-Fuse Breakers and Earth Leakage Circuit Breakers, meeting the needs of the market for over half a century.
Including the new WS-V series equipped with the latest breaker technology, various product ranges are available that address the needs of both the power incoming panel / distribution board market and machinery market.
Part Number | NF125-SVU | NF125-HVU | |||||||
---|---|---|---|---|---|---|---|---|---|
Rated current In Standard ambient temperature 40°C A | 15 20 30 40 50 60 (70) 75 (80) (90) 100 | 125 | 15 20 30 40 50 60 (70) 75 (80) (90) 100 | 125 | |||||
Number of Positions | 2 | 3 | 2 | 3 | 3 | 3 | |||
Rating Short circuit Break Capacity kA | UL489 CSA C22.2 No.5-02 | Rated voltage V AC | 480 | 480 | 600Y/347 V | 600Y/347 V | |||
AC | 600Y/347 V | - | - | 18 | 18 | ||||
480 V | 30 | 30 | 50 | 50 | |||||
240 V | 50 | 50 | 100 | 100 | |||||
120 V | - | - | - | - | |||||
JIS C 8201-2-1 Ann.1 IEC 60947-2 EN 60947-2 (lcu/lcs) | Rated insulation voltage Ui V | 690 | 690 | 690 | 690 | ||||
AC | 690 V | 8/4 | 8/4 | 10/5 | 10/5 | ||||
500 V | 18/9 | 18/9 | 25/13 | 25/13 | |||||
440 V | 30/15 | 30/15 | 50/25 | 50/25 | |||||
415 V | 30/15 | 30/15 | 50/25 | 50/25 | |||||
400 V | 30/15 | 30/15 | 50/25 | 50/25 | |||||
380 V | 30/15 | 30/15 | 50/25 | 50/25 | |||||
230 V | 50/25 | 50/25 | 100/50 | 100/50 | |||||
GB 14048.2 (lcu/lcs) | AC | 415 V | 30/15 | 30/15 | 50/25 | 50/25 | |||
400 V | 30/15 | 30/15 | 50/25 | 50/25 | |||||
380 V | 30/15 | 30/15 | 50/25 | 50/25 | |||||
230 V | 50/25 | 50/25 | 100/50 | 100/50 | |||||
Parts included as standard (Surface type) | Mounting screws M4 × 0.7 × 55 (2 pcs.), Insulation barrier (2-position 2 sheets, 3-position 4 sheets) |
Part Number | NF250-SVU | NF250-HVU | |||||
---|---|---|---|---|---|---|---|
Rated current In Standard ambient temperature 40°C A | 125 150 175 200 225 | 250 | 125 150 175 200 225 | 250 | |||
Number of Positions | 3 | 3 | 3 | 3 | |||
Rating Short circuit Break Capacity kA | UL489 CSA C22.2 No.5-02 | Rated voltage V AC | 480 | 480 | 600Y/347 V | 600Y/347 V | |
AC | 600Y/347 V | - | - | 18 | 18 | ||
480 V | 35 | 35 | 50 | 50 | |||
240 V | 65 | 65 | 100 | 100 | |||
120 V | - | - | - | - | |||
JIS C 8201-2-1 Ann.1 IEC 60947-2 EN 60947-2 (lcu/lcs) | Rated insulation voltage Ui V | 690 | 690 | 690 | 690 | ||
AC | 690 V | 8/4 | 8/4 | 10/5 | 10/5 | ||
500 V | 25/13 | 25/13 | 36/18 | 36/18 | |||
440 V | 36/18 | 36/18 | 50/25 | 50/25 | |||
415 V | 36/18 | 36/18 | 50/25 | 50/25 | |||
400 V | 36/18 | 36/18 | 50/25 | 50/25 | |||
380 V | 36/18 | 36/18 | 50/25 | 50/25 | |||
230 V | 65/33 | 65/33 | 100/50 | 100/50 | |||
GB 14048.2 (lcu/lcs) | AC | 415 V | 36/18 | 36/18 | 50/25 | 50/25 | |
400 V | 36/18 | 36/18 | 50/25 | 50/25 | |||
380 V | 36/18 | 36/18 | 50/25 | 50/25 | |||
230 V | 65/33 | 65/33 | 100/50 | 100/50 | |||
Parts included as standard (Surface type) | Mounting screws M4 × 0.7 × 55 (2 pcs.), Insulation barrier (4 pcs.) |
Surface type
NF125-SVU, NF125-HVU
With surface type solderless terminal
NF125-SVU, NF125-HVU
Surface type
NF250-SVU, NF250-HVU
With surface type solderless terminal
NF250-SVU, NF250-HVU
Part Number |
---|
NF50-SVFU 3P 5A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ampere frame | Rated block capacity AC 400 V (kA) | Number of Poles | Rated Current (A) | Mounting Method | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Rated block capacity AC 415 V (kA) | Rated block capacity AC 240 V (kA) | Rated block capacity AC 230 V (kA) | Rated breaking capacity (kA) | Ampere frame | Internal included equipment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,885.00 ฿ 5,913.75 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 50AF | 10 | 3 | 5 | DIN rail mount | PSE / CE / CCC | 120 | 36 | 90 | 10 | 14 | 15 | 7.5 (450 V AC), 10 (38 V AC) | - | - |
Loading...
Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available | Connection Method | Surface type | Type | UL 489 Listed No-Fuse Breaker |
---|
Please check the type/dimensions/specifications of the part NF50-SVFU 3P 5A in the Molded Case Circuit Breakers (MCCB) NF-SVFU Series with accessories series.
Part Number |
---|
NF100-CVFU 3P 60A |
NF250-SVU 3P 150A |
NF50-SVFU 2P 10A |
NF50-SVFU 2P 15A |
NF50-SVFU 2P 20A |
NF50-SVFU 2P 30A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Ampere frame | Rated block capacity AC 400 V (kA) | Number of Poles | Rated Current (A) | Mounting Method | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Rated block capacity AC 415 V (kA) | Rated block capacity AC 240 V (kA) | Rated block capacity AC 230 V (kA) | Rated breaking capacity (kA) | Ampere frame | Internal included equipment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,868.00 | 1 Piece(s) | 72 Day(s) | [100AF to 199AF] 100AF | 10 | 3 | 60 | DIN rail mount | CE / PSE / CCC | 150 | 75 | 90 | 10 | 14 | - | 7.5(AC500V), 10(AC440V/AC380V) | - | - | ||
฿ 22,097.00 | 1 Piece(s) | 72 Day(s) | - | 36 | 3 | 150 | - | CE / CCC | 185 | 105 | 92 | 36 | 65 | - | 8(AC690V), 25(AC500V), 36(AC440V/AC380V), 35(AC480V) | 250AF | - | ||
฿ 6,410.00 | 1 Piece(s) | Same day | 50AF | 10 | 2 | 10 | DIN rail mount | CE / PSE / CCC | 120 | 36 | 90 | 10 | 14 | - | 7.5(AC450V), 10(AC38V) | - | - | ||
฿ 6,410.00 | 1 Piece(s) | 72 Day(s) | 50AF | 10 | 2 | 15 | DIN rail mount | CE / PSE / CCC | 120 | 36 | 90 | 10 | 14 | - | 7.5(AC450V), 10(AC38V) | - | - | ||
฿ 6,410.00 | 1 Piece(s) | 72 Day(s) | 50AF | 10 | 2 | 20 | DIN rail mount | CE / PSE / CCC | 120 | 36 | 90 | 10 | 14 | - | 7.5(AC450V), 10(AC38V) | - | - | ||
฿ 6,410.00 | 1 Piece(s) | 72 Day(s) | 50AF | 10 | 2 | 30 | DIN rail mount | CE / PSE / CCC | 120 | 36 | 90 | 10 | 14 | 15 | 7.5 (450 V AC), 10 (38 V AC) | - | - |
How can we improve?
How can we improve?