1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Molded Case Circuit Breakers (MCCB) NF-SVFU Series with accessories (Part Number)

MOLDED CASE CIRCUIT BREAKER

Molded Case Circuit Breakers (MCCB) NF-SVFU Series with accessories
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,410.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
  • Product image is a representative image. The actual item varies according to the model number. Please bear this in mind.

Product Description

Mitsubishi low-voltage breaker contributing to building the future of electrical equipment.
Mitsubishi No-Fuse Breakers and Earth Leakage Circuit Breakers, meeting the needs of the market for over half a century.
Including the new WS-V series equipped with the latest breaker technology, various product ranges are available that address the needs of both the power incoming panel / distribution board market and machinery market.

Product Specifications

Part NumberNF125-SVUNF125-HVU
Rated current In
Standard ambient temperature 40°C A
15 20 30
40 50 60
(70) 75 (80)
(90) 100
12515 20 30
40 50 60
(70) 75 (80)
(90) 100
125
Number of Positions232333
Rating
Short circuit
Break
Capacity


kA
UL489
CSA C22.2
No.5-02
Rated voltage V AC480480600Y/347 V600Y/347 V
AC600Y/347 V--1818
480 V30305050
240 V5050100100
120 V----
JIS C 8201-2-1
Ann.1
IEC 60947-2
EN 60947-2
(lcu/lcs)
Rated insulation voltage Ui V690690690690
AC690 V8/48/410/510/5
500 V18/918/925/1325/13
440 V30/1530/1550/2550/25
415 V30/1530/1550/2550/25
400 V30/1530/1550/2550/25
380 V30/1530/1550/2550/25
230 V50/2550/25100/50100/50
GB 14048.2
(lcu/lcs)
AC415 V30/1530/1550/2550/25
400 V30/1530/1550/2550/25
380 V30/1530/1550/2550/25
230 V50/2550/25100/50100/50
Parts included as standard (Surface type)Mounting screws M4 × 0.7 × 55 (2 pcs.), Insulation barrier (2-position 2 sheets, 3-position 4 sheets)
Part NumberNF250-SVUNF250-HVU
Rated current In
Standard ambient temperature 40°C A
125 150
175 200
225
250125 150
175 200
225
250
Number of Positions3333
Rating
Short circuit
Break
Capacity


kA
UL489
CSA C22.2
No.5-02
Rated voltage V AC480480600Y/347 V600Y/347 V
AC600Y/347 V--1818
480 V35355050
240 V6565100100
120 V----
JIS C 8201-2-1
Ann.1
IEC 60947-2
EN 60947-2
(lcu/lcs)
Rated insulation voltage Ui V690690690690
AC690 V8/48/410/510/5
500 V25/1325/1336/1836/18
440 V36/1836/1850/2550/25
415 V36/1836/1850/2550/25
400 V36/1836/1850/2550/25
380 V36/1836/1850/2550/25
230 V65/3365/33100/50100/50
GB 14048.2
(lcu/lcs)
AC415 V36/1836/1850/2550/25
400 V36/1836/1850/2550/25
380 V36/1836/1850/2550/25
230 V65/3365/33100/50100/50
Parts included as standard (Surface type)Mounting screws M4 × 0.7 × 55 (2 pcs.), Insulation barrier (4 pcs.)

Drawing

Drawing 01 of UL 489 Listed MCCB (UL Product) WS-V Series

Surface type
NF125-SVU, NF125-HVU

 
Drawing 02 of UL 489 Listed MCCB (UL Product) WS-V Series

With surface type solderless terminal
NF125-SVU, NF125-HVU

 
Drawing 03 of UL 489 Listed MCCB (UL Product) WS-V Series

Surface type
NF250-SVU, NF250-HVU

 
Drawing 04 of UL 489 Listed MCCB (UL Product) WS-V Series

With surface type solderless terminal
NF250-SVU, NF250-HVU

Part Number
NF50-SVFU 3P 30A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame Rated block capacity AC 400 V
(kA)
Number of Poles Rated Current
(A)
Mounting Method Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rated block capacity AC 415 V
(kA)
Rated block capacity AC 240 V
(kA)
Rated block capacity AC 230 V
(kA)
Rated breaking capacity 
(kA)
Ampere frame Internal included equipment

฿ 7,885.00

฿ 5,913.75

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) 50AF10330DIN rail mountPSE / CE / CCC12036901014157.5 (450 V AC), 10 (38 V AC)--

Loading...

  1. 1
 

Basic Information

Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Connection Method Surface type Type UL 489 Listed No-Fuse Breaker

Please check the type/dimensions/specifications of the part NF50-SVFU 3P 30A in the Molded Case Circuit Breakers (MCCB) NF-SVFU Series with accessories series.

Products with similar specification

Part Number
NF50-SVFU 2P 15A
NF50-SVFU 2P 20A
NF50-SVFU 2P 30A
NF50-SVFU 3P 50A
NF50-SVFU 3P 50A AX
NF50-SVFU 3P 5A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAmpere frame Rated block capacity AC 400 V
(kA)
Number of Poles Rated Current
(A)
Mounting Method Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rated block capacity AC 415 V
(kA)
Rated block capacity AC 240 V
(kA)
Rated block capacity AC 230 V
(kA)
Rated breaking capacity 
(kA)
Ampere frame Internal included equipment

฿ 6,410.00

1 Piece(s) 72 Day(s) 50AF10215DIN rail mountCE / PSE / CCC12036901014-7.5(AC450V), 10(AC38V)--

฿ 6,410.00

1 Piece(s) 72 Day(s) 50AF10220DIN rail mountCE / PSE / CCC12036901014-7.5(AC450V), 10(AC38V)--

฿ 6,410.00

1 Piece(s) 72 Day(s) 50AF10230DIN rail mountCE / PSE / CCC12036901014157.5 (450 V AC), 10 (38 V AC)--

฿ 7,885.00

1 Piece(s) 72 Day(s) 50AF10350DIN rail mountCE / PSE / CCC12036901014-7.5(AC450V), 10(AC38V)--

฿ 9,450.00

1 Piece(s) 72 Day(s) 50AF10350DIN rail mountCE / PSE / CCC12036901014-7.5(AC450V), 10(AC38V)-Auxiliary switch

฿ 7,885.00

1 Piece(s) 72 Day(s) 50AF1035DIN rail mountCE / PSE / CCC12036901014157.5 (450 V AC), 10 (38 V AC)--