1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Molded Case Circuit Breakers (MCCB) NF-NKC Series with accessories

MOLDED CASE CIRCUIT BREAKER

Molded Case Circuit Breakers (MCCB) NF-NKC Series with accessories
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,495.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mitsubishi low-voltage circuit breaker contributing to the future creation of electrical equipment.
Mitsubishi no-fuse breakers and earth leakage breakers that meet the needs of the market for over half a century.
Including WS-V series equipped with the latest breaker technology. Various product ranges are available to meet the needs of the distribution board and machinery market.

Product Specifications

TypeMCCB with open-phase protection of single phase three-wire neutral line
Part NumberNF50-NKCNF60-NKCNF100-NKC
Phase Wire Model1ø3 W
Number of Positions3P3E
Rated operating voltage V AC100/200
Rated current A15 20 30 
40 50
6060 75 100
Rated sensitivity current mA-
Operating time s or less-
Earth leakage detection characteristics-
Open phase
protection
Characteristics
Rated operating overvoltage V AC135
Rated overvoltage operating time s or less1
Rated non-operating overvoltage V AC120
Overvoltage inertial inactivity time, s or more0.1
Rating
Short circuit
Break
Capacity
kA
JIS C 8201-2-1
Ann 2 (lcu)
AC100/200 V555
JIS C 8201-2-2
Ann 2 (lcu)
100/200 V---
Power supply side
Connection method
Screw terminal
Plug-In terminal (AP) (*1)-
Parts included as standardIEC 35 mm rail mounting tool

*. (1) For the plug-in terminal (AP), specify "AP" when ordering.

Drawing

Drawing 01 of WS-V Series NF-NKC MCCB for Power Distribution Board / Control Panel

NF50-NKC・NF60-NKC

 
Drawing 02 of WS-V Series NF-NKC MCCB for Power Distribution Board / Control Panel

NF100-NKC

Part Number
NF50-NKC 3P 50A 100/200V SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,495.00

฿ 4,871.25

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s)

Loading...

  1. 1
 

Basic Information

Ampere frame 50AF Rated block capacity AC 100 V(kA) 5 Rated block capacity AC 200 V(kA) 5
Number of Poles 3 Rated Current(A) 50 Mounting Method DIN/Screw retention
Connection Method Surface type Representative Standard PSE Dimension height(mm) 96
Dimension width(mm) 75 Dimension depth(mm) 76 Type No fuse breaker with single-phase three-wire neutral protection

Please check the type/dimensions/specifications of the part NF50-NKC 3P 50A 100/200V in the Molded Case Circuit Breakers (MCCB) NF-NKC Series with accessories series.