(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

GREENCROSS Goggles For Painting

GREENCROSS Goggles For Painting

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Only use for the intended applications. Read the precautions for handling included with the product thoroughly before use.

Specifications of YG-700

  • Shape
    Goggles
  • UV Cut
    Available
  • Lens Replacement
    Available
  • Frame color
    Transparent
  • Manufacturer
    Yamamoto Kogaku Co., Ltd
  • Lens material
    Polycarbonate special hard coating (0.6 mm)
  • Frame material
    Soft vinyl
  • Size(mm)
    W 160 × H 79 × D 76 mm
  • Other specifications
    Frame cushion, frame ventilation, can be used with glasses, rotary strap, can be used with mask, paint mist, etc. adhered to surface of lenses can be wiped off with thinner
  • Length(mm)
    166
  • Height(mm)
    80
  • Width(mm)
    70
  • Product weight(g)
    74
Part Number
YG-700
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 832.71

SAFETY GLASSES 1 Piece(s) 5 Day(s)

Basic Specifications

  • Shape
    Goggles
  • UV Cut
    Available
  • Lens Replacement
    Available
  • Frame color
    Transparent
  • Manufacturer
    Yamamoto Kogaku Co., Ltd
  • Lens material
    Polycarbonate special hard coating (0.6 mm)
  • Frame material
    Soft vinyl
  • Size(mm)
    W 160 × H 79 × D 76 mm
  • Other specifications
    Frame cushion, frame ventilation, can be used with glasses, rotary strap, can be used with mask, paint mist, etc. adhered to surface of lenses can be wiped off with thinner
  • Length(mm)
    166
  • Height(mm)
    80
  • Width(mm)
    70
  • Product weight(g)
    74

Product Description

[Features]
[Features]· Fitted with special coated lenses, so any paint mist, etc. on lenses can be wiped off using thinner.

Specifications of YG-700

  • Shape
    Goggles
  • UV Cut
    Available
  • Lens Replacement
    Available
  • Frame color
    Transparent
  • Manufacturer
    Yamamoto Kogaku Co., Ltd
  • Lens material
    Polycarbonate special hard coating (0.6 mm)
  • Frame material
    Soft vinyl
  • Size(mm)
    W 160 × H 79 × D 76 mm
  • Other specifications
    Frame cushion, frame ventilation, can be used with glasses, rotary strap, can be used with mask, paint mist, etc. adhered to surface of lenses can be wiped off with thinner
  • Length(mm)
    166
  • Height(mm)
    80
  • Width(mm)
    70
  • Product weight(g)
    74
Part Number
YG-700
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 832.71

SAFETY GLASSES 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1