(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GREENCROSS Benri Saw: Replacement Blade Saw Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 105051

  • Product Type
    Other Saws
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Carbon Steel
  • Blade Length(mm)
    230 to 259
  • Overall Length(mm)
    300 to 399
  • Height(mm)
    80
  • Width(mm)
    25
  • Weight(g)
    96
Part Number
105051
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 441.29

SAW SERIES 1 Piece(s) 31 Day(s)

Basic Specifications

Product Description

[Features]
· The Benri Saw is a must-have for anyone working with pipes. For cutting vinyl chloride piping, copper pipe, plastic, aluminum, etc.

Specifications of 105051

  • Product Type
    Other Saws
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Carbon Steel
  • Blade Length(mm)
    230 to 259
  • Overall Length(mm)
    300 to 399
  • Height(mm)
    80
  • Width(mm)
    25
  • Weight(g)
    96
Part Number
105051
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 441.29

SAW SERIES 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1