(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GREENCROSS Work Belt (Single-Action Buckle)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of O-48MGR

  • Product Type
    Work belt
  • color
    Gray
  • Belt material
    Polypropylene
  • Buckle material
    Polyacetal
  • Size(mm)
    48 × 1,300
  • Type
    Single-action buckle type that is easy to put on and take off
  • Length(mm)
    230
  • Height(mm)
    58
  • Width(mm)
    55
  • Product weight(g)
    165
  • Buckle specification
    Fitted with KIFCO-manufactured single-action buckle
  • Other specifications
    Camouflage
Part Number
O-48MGR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship color Other specifications

฿ 450.36

TOOL BELTS 1 Piece(s) 31 Day(s) Gray Camouflage

Basic Specifications

  • Product Type
    Work belt
  • Belt material
    Polypropylene
  • Buckle material
    Polyacetal
  • Size(mm)
    48 × 1,300
  • Type
    Single-action buckle type that is easy to put on and take off
  • Length(mm)
    230
  • Height(mm)
    58
  • Width(mm)
    55
  • Product weight(g)
    165
  • Buckle specification
    Fitted with KIFCO-manufactured single-action buckle

Product Description

[Features]
· Can be used for various types of work, including carpentry, framing construction, landscape gardening work, etc.

Specifications of O-48MGR

  • Product Type
    Work belt
  • color
    Gray
  • Belt material
    Polypropylene
  • Buckle material
    Polyacetal
  • Size(mm)
    48 × 1,300
  • Type
    Single-action buckle type that is easy to put on and take off
  • Length(mm)
    230
  • Height(mm)
    58
  • Width(mm)
    55
  • Product weight(g)
    165
  • Buckle specification
    Fitted with KIFCO-manufactured single-action buckle
  • Other specifications
    Camouflage
Part Number
O-48MGR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship color Other specifications

฿ 450.36

TOOL BELTS 1 Piece(s) 31 Day(s) Gray Camouflage

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1