- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Belt With Slide Buckle (Adjustable Length)
(i)Caution
- Precautions for use: This belt is not safety belt. Must not be used for the purpose of fall prevention. Do not use if there are any abnormalities, such as a misshapen or damaged buckle or any loose threads, etc. Do not modify this belt, remove any components or apply any coating, etc. Keep away from fire, etc. Note: Color may transfer due to friction, etc. when wearing. Take due care when wearing with white or light clothing. If worn when damp or wet, color may transfer or bleed. Color will gradually fade with washing. Also, wash separately to other clothing because color may bleed.
Specifications of 255128
-
- Product Type
- Other
-
- color
- Black
-
- Belt material
- Polyester
-
- Buckle material
- Steel
-
- Belt width(mm)
- Approx. 40
-
- Belt length(mm)
- Approx. 1,100
-
- Buckle specification
- Slide catch buckle
-
- Other specifications
- Adjustable length
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 532.50
|
TOOL BELTS
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Product Type
- Other
-
- color
- Black
-
- Belt material
- Polyester
-
- Buckle material
- Steel
-
- Belt width(mm)
- Approx. 40
-
- Belt length(mm)
- Approx. 1,100
-
- Buckle specification
- Slide catch buckle
-
- Other specifications
- Adjustable length
Product Description
[Features]
This back belt is made of polyester, with a belt length of 1,100 mm, adjustable.
Specifications of 255128
-
- Product Type
- Other
-
- color
- Black
-
- Belt material
- Polyester
-
- Buckle material
- Steel
-
- Belt width(mm)
- Approx. 40
-
- Belt length(mm)
- Approx. 1,100
-
- Buckle specification
- Slide catch buckle
-
- Other specifications
- Adjustable length
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 532.50
|
TOOL BELTS
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?