1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RSEL-M Series

NOISE FILTER

RSEL-M Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,276.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compact general-purpose type (high attenuation)

[Features]
· Attenuation effect against high-voltage pulse noise
· High shielding effect
· Space saving design for simple and user friendly installation

 
Part Number
RSEL-2001M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,276.56

NOISE FILTER 1 Piece(s) 6 Day(s) 10

Loading...

  1. 1

Basic Information

Circuit Configuration Single-Phase Rated Current(A) 1 Mounting Method Fasten With Screws
Wiring Method Lead Wire Representative Standard UL / CSA Dimension vertical(mm) 23
Dimension width(mm) 68 Dimension depth(mm) 32 Other standards EN
Property type Metal casing, wire type Rated Voltage 250 V AC/DC