1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RTAN Series (RTAN-5006)

NOISE FILTER

RTAN Series (RTAN-5006)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Three-phase external noise prevention filter (for immunity)

[Features]
· Captive assembly screws and an open/close type cover make wiring work easier
· Small and light plastic body
· Low-profile design
· Best for high-voltage pulse noise prevention
· DIN rail installation compatible type is also available

 
Part Number
RTAN-5006
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Current
(A)
Mounting Method Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)

฿ 4,630.23

NOISE FILTER 1 Piece(s) 6 Day(s) 106Fasten With Screws4212063

Loading...

  1. 1

Basic Information

Circuit Configuration Three-Phase Wiring Method Screw Fastening Representative Standard UL
Other standards EN Rated Voltage 500 V AC/DC