Cable UL1726 Series, Rating: 300 V, 250°C

Brand :
DAIKOUDENKOUSYA

Caution

    Product Description

    • Single conductor UL1726 type /UL (Underwriters Laboratories Inc.) standard supported.
    • Appliance Wiring Material UL758 AWM STYLE 1726 and compliant with RoHS Directive.
    • Horizontal flame test.
    • 300V cable for heat resistance purposes and compliant with RoHS Directive.
    • Operating temperature range is from -195 to 260℃.
    • Internal wiring of appliances or electronic equipment.
    • 3 cable sizes are available AWG20, AWG22 and AWG24.
    • 5 cable colors are available Black, White, Red, Yellow and Blue.
    • Can order cable sizes of length from 1-100m.
    • Insulation Body Material is fluoropolymers type PFA.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    UL1726-24-R-3 | Cable UL1726 Series, Rating: 300 V, 250°C | DAIKOUDENKOUSYA | MISUMI Thailand