1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

8G SO-DDR4-2400, Samsung Chip (Part Number)

MEMORY

8G SO-DDR4-2400, Samsung Chip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,275.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· DDR4 2,400 MHz SO-DIMM
· 1.2 V Hynix Chip Adopted

 
Part Number
AQD-SD4U8GN24-SE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,275.40

MEMORY 1 Piece(s) 21 Day(s)

Loading...

  1. 1

Basic Information

Capacity 8GB FSB (base clock) 2,400 MHz Memory module standards SO-DIMM
Types of memory used DDR4-SDRAM Memory Chip Manufacturer Samsung