1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

8GE + 4G SFP Managed Ethernet Switch For Industrial Use (Part Number)

MANAGED SWITCH

8GE + 4G SFP Managed Ethernet Switch For Industrial Use
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 50,483.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· 8 × Gigabit Ethernet ports + 4 × SFP ports
· Redundancy: X-Ring (ultra-high-speed recovery time of 10 ms or less), RSTP/STP (802.1w/1D)
· Security: 802.1x (port-based, MD5/TLS/TTLS/PEAP encryption), RADUIS
· Management: SNMP v1/v2/v3, WEB, Telnet, standard MIB, private MIB
· Two 12 to 48 V DC power supply inputs and one relay output

 
Part Number
EKI-7712G-4FI-AE
Part NumberPriceNameMinimum Order Qty.Related ToVolume DiscountDays to ShipRoHS

฿ 50,483.81

MANAGED SWITCH 1 Piece(s) 23 Day(s) 10

Loading...

  1. 1

Basic Information

Interface Ethernet/Optical Fiber Number of Ports 12 Ports Communication standard 1000BASE
Input power supply specifications DC external power supply Mounting Method Other Managed/unmanaged Managed
Representative Standard CE / UL / CUL Dimension length(mm) 152 Dimension width(mm) 74
Dimension thickness(mm) 105 Operating Temperature Range(°C) -40 to 75 Mounting method details DIN rail / Wall