1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

8GE PoE+2G, Unmanaged, Industrial Ethernet Switch Wide Temperature-Support

LAN SWITCHING HUB

8GE PoE+2G, Unmanaged, Industrial Ethernet Switch Wide Temperature-Support
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 36,794.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Full Gigabit Ethernet port
· 802.3af/at PoE
· Equipped with a network management function using Modbus/TCP
· Equipped with a network management function using SNMP
· Supports priority data transmission using QoS fixed port
· Wide operating temperature range from -40°C to 75°C
· Wide power supply input range from 8.4 to 52.8 V DC
· EMS Level 3 protection supports outdoor environments as well
· Supports IEEE 802.3az energy saving standard (EEE)
· Supports Jumbo Frame (maximum of 9,216 bytes)
· Equipped with redundant power supply 12 to 48 V DC input and fail contact
· Loop detection function.

 
Part Number
EKI-5729PI-AE
Part NumberPriceNameMinimum Order Qty.Related ToVolume DiscountDays to Ship

฿ 36,794.61

LAN SWITCHING HUB 1 Piece(s) 23 Day(s)

Loading...

  1. 1

Basic Information

Interface Ethernet Number of Ports 10 ports Communication standard 1000BASE
Input power supply specifications DC external power supply Mounting Method Other Managed/unmanaged Unmanaged
Power Supply Method PoE Representative Standard CE Dimension length(mm) 152
Dimension width(mm) 74 Dimension thickness(mm) 105 Operating Temperature Range(°C) -40 to 65
Mounting method details DIN rail / Wall