1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

8-Port 10/100 Mbps Entry Managed Ethernet Switch For Industrial Use, Wide Temperature

MANAGED SWITCH

8-Port 10/100 Mbps Entry Managed Ethernet Switch For Industrial Use, Wide Temperature
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,089.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Equipped with a network management function using Modbus/TCP
· Equipped with a network management function using SNMP
· Supports priority data transmission using QoS fixed port
· Wide power supply input range from 8.4 to 52.8 V DC
· EMS Level 3 protection supports outdoor environments as well
· Supports IEEE 802.3az energy saving standard (EEE)
· Supports Jumbo Frame (maximum of 9,216 bytes)
· Equipped with redundant power supply 12 to 48 V DC input and fail contact
· Loop detection function.

 
Part Number
EKI-5528I-AE
Part NumberPriceNameMinimum Order Qty.Related ToVolume DiscountDays to ShipRoHS

฿ 8,089.50

MANAGED SWITCH 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Interface Ethernet Number of Ports 8 ports Communication standard 100BASE
Input power supply specifications DC external power supply Mounting Method Other Managed/unmanaged Unmanaged
Representative Standard CE / UL / CUL Dimension length(mm) 120 Dimension width(mm) 43
Dimension thickness(mm) 84 Operating Temperature Range(°C) -40 to 75 Mounting method details DIN rail / Wall

Please check the type/dimensions/specifications of the part EKI-5528I-AE in the 8-Port 10/100 Mbps Entry Managed Ethernet Switch For Industrial Use, Wide Temperature series.