1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

8-Port Gigabit Unmanaged Ethernet Switch For Industrial Use

LAN SWITCHING HUB

8-Port Gigabit Unmanaged Ethernet Switch For Industrial Use
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,226.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Equipped with 8 Gigabit Ethernet ports with automatic MDI/MDI-X recognition function
· Supports automatic recognition function for 10/100/1,000 Mbps communication speeds
· Supports Jumbo Frame transmission up to a maximum of 9 bytes
· 4,000 V DC ESD Ethernet protection
· Equipped with 3,000 V DC surge (EFT) protection function for power supply line
· Supports 12 to 48 V DC redundancy power supply input and relay output during power outage
· Equipped with broadcast stream protection

 
Part Number
EKI-2728-CE
Part NumberPriceNameMinimum Order Qty.Related ToVolume DiscountDays to Ship

฿ 10,226.97

LAN SWITCHING HUB 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Interface Ethernet Number of Ports 8 ports Communication standard 1000BASE
Input power supply specifications DC external power supply Mounting Method Other Managed/unmanaged Unmanaged
Representative Standard CE / UL / CUL Dimension length(mm) 140 Dimension width(mm) 30
Dimension thickness(mm) 95 Operating Temperature Range(°C) -10 to 60 Mounting method details DIN rail / Wall

Please check the type/dimensions/specifications of the part EKI-2728-CE in the 8-Port Gigabit Unmanaged Ethernet Switch For Industrial Use series.