1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gigabit PoE Injector, IEEE 802.3af/at, Wide Temperature

POE INJECTOR

Gigabit PoE Injector, IEEE 802.3af/at, Wide Temperature
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,225.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Supports 10/100/1000Base-T (X) PoE output and data input
· IEEE 802.3af/+at standard, 30 W output
· Power supply input 24 to 48 V
· Slim design, mount on DIN rail or wall mount, IP30 metal frame
· Wide operating temperature range from -40°C to 75°C

 
Part Number
EKI-2701HPI-AE
Part NumberPriceNameMinimum Order Qty.Related ToVolume DiscountDays to ShipRoHS

฿ 11,225.36

POE INJECTOR 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Interface Ethernet Number of Ports 2-Port Communication standard 1000BASE
Input power supply specifications DC external power supply Mounting Method Other Managed/unmanaged Other
Power Supply Method PoE Representative Standard CE / UL / CUL Dimension length(mm) 140
Dimension width(mm) 37 Dimension thickness(mm) 95 Operating Temperature Range(°C) -40 to 75
Mounting method details DIN rail / Wall

Please check the type/dimensions/specifications of the part EKI-2701HPI-AE in the Gigabit PoE Injector, IEEE 802.3af/at, Wide Temperature series.