10/100Base-T Ethernet Switch With Multi-Mode ST Optical Fiber Port

Brand :
ADVANTECH

Caution

    Product Description

    · 10/100Base-T RJ45 port 4
    · 100Base-FX multi-mode ST optical fiber port 1
    · Supports full/half duplex flow control
    · Supports integrated loop-up engine
    · Supports MDI/MDI-X automatic crossover
    · Broadcast storm protection
    · Supports 10 to 30 V DC voltage power supply input
    · Power supply line surge (EFT) protection: 3,000 V DC
    · Ethernet ESD protection: 4,000 V DC
    · Supports mounting on DIN rail, panel mount or piggyback.
    · Operating temperature: supports -10 to 65°C