1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Earth Leakage Circuit Breakers (ELCB) NV-SV Series

EARTH LEAKAGE CIRCUIT BREAKER

Earth Leakage Circuit Breakers (ELCB) NV-SV Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,372.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

In addition to overload and short-circuit protection in low-voltage circuit, this product series also offers the most optimal protection against electric shock as well as basic protection for low-voltage circuits.

Part Number
NV63-SV 2P 20A 100-240V 15MA AX SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,372.00

฿ 4,029.00

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) 72 Day(s)

Loading...

  1. 1
 

Basic Information

Ampere frame AF 50AF Rated block capacity AC 100 V(kA) 15 Rated block capacity AC 200 V(kA) 15
Number of Poles 2 Rated Operating Voltage(V) 100-240 Rated Current(A) 20
rate sensitivity current(mA) 15 Mounting Method DIN/Screw retention Representative Standard PSE
Dimension height(mm) 130 Dimension width(mm) 75 Dimension depth(mm) 90
Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Connection Method Surface form Included equipment Auxiliary switch

Please check the type/dimensions/specifications of the part NV63-SV 2P 20A 100-240V 15MA AX in the Earth Leakage Circuit Breakers (ELCB) NV-SV Series series.