1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Earth Leakage Circuit Breakers (ELCB) NV-SVF Series

Earth Leakage Circuit Breakers (ELCB) NV-SVF Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 8,940.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

In addition to overload and short-circuit protection in low-voltage circuit, this product series also offers the most optimal protection against electric shock as well as
basic protection for low-voltage circuits.

Part Number
NV32-SVF 3P 10A 100-440V 30MA AX SLTSALE
NV32-SVF 3P 10A 100-440V 100MA AX SLTSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shiprate sensitivity current
(mA)

฿ 8,940.00

฿ 6,705.00

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) 30

฿ 8,940.00

฿ 6,705.00

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) 100

Loading...

  1. 1
 

Basic Information

Ampere frame AF 30AF Rated block capacity AC 100 V(kA) 7.5 Rated block capacity AC 200 V(kA) 7.5
Rated block capacity AC 400 V(kA) 5 Number of Poles 3 Rated Operating Voltage(V) 100-440
Rated Current(A) 10 Mounting Method DIN/Screw retention Representative Standard PSE
Dimension height(mm) 100 Dimension width(mm) 54 Dimension depth(mm) 90
Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Connection Method Surface form Features Rated breaking capacity AC120V: 5
Included equipment Vertical lead wire terminal block / auxiliary switch