(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
In addition to overload and short-circuit protection in low-voltage circuit, this product series also offers the most optimal protection against electric shock as well as
basic protection for low-voltage circuits.
Part Number |
---|
NV63-CVF 3P 20A 100-440V 30MA AL |
NV63-CVF 3P 20A 100-440V 30MA AL AX |
NV63-CVF 3P 20A 100-440V 30MA AL AX SLT |
NV63-CVF 3P 20A 100-440V 30MA AL SLT |
NV63-CVF 3P 50A 100-440V 30MA AL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ampere frame AF | Rated Current (A) | Included equipment |
---|---|---|---|---|---|---|---|---|
฿ 7,430.00 ฿ 5,572.50 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 50AF | 20 | Warning switch | ||
฿ 8,513.00 ฿ 6,384.75 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 50AF | 20 | Warning switch / auxiliary switch | ||
฿ 7,833.00 ฿ 5,874.75 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 50AF | 20 | Vertical lead wire terminal block / Warning switch / auxiliary switch | ||
฿ 7,450.00 ฿ 5,587.50 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 50AF | 20 | Vertical lead wire terminal block / Warning switch | ||
฿ 7,430.00 ฿ 5,572.50 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 50AF | 50 | Warning switch |
Loading...
Rated block capacity AC 100 V(kA) | 7.5 | Rated block capacity AC 200 V(kA) | 7.5 | Rated block capacity AC 400 V(kA) | 5 |
---|---|---|---|---|---|
Number of Poles | 3 | Rated Operating Voltage(V) | 100-440 | rate sensitivity current(mA) | 30 |
Mounting Method | DIN/Screw retention | Representative Standard | PSE | Dimension height(mm) | 100 |
Dimension width(mm) | 54 | Dimension depth(mm) | 90 | Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available |
Connection Method | Surface form |
How can we improve?
How can we improve?