1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Earth Leakage Circuit Breakers (ELCB) NV-KC Series with accessories

Earth Leakage Circuit Breakers (ELCB) NV-KC Series with accessories
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,087.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A product series for basic protection of low-voltage circuits that consists of products ideal for shock protection
as well as protecting against overload and shorts.

Part Number
NV30-KC 3P 15A 100-200V 30MA AL AXSALE
NV30-KC 3P 15A 100-200V 30MA AL TBLSALE
NV30-KC 3P 30A 100-200V 30MA AXSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)

฿ 5,278.00

฿ 3,958.50

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) 15

฿ 5,023.00

฿ 3,767.25

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) 15

฿ 4,087.00

฿ 3,064.84

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) 30

Loading...

  1. 1
 

Basic Information

Ampere frame AF 30AF Rated block capacity AC 100 V(kA) 5 Rated block capacity AC 200 V(kA) 5
Number of Poles 3 Rated Operating Voltage(V) 100 to 200 rate sensitivity current(mA) 30
Mounting Method DIN/Screw retention Representative Standard PSE Dimension height(mm) 96
Dimension width(mm) 75 Dimension depth(mm) 76 Connection Method Surface form