1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Earth Leakage Circuit Breakers (ELCB) NV-FA Series

Earth Leakage Circuit Breakers (ELCB) NV-FA Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,427.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

In addition to overload and short-circuit protection in low-voltage circuit, this product series also offers the most optimal protection against electric shock as well as
basic protection for low-voltage circuits.

Part Number
NV30-FA 2P 5A 100-200V 30MA AXSALE
NV30-FA 3P 10A 100-200V 30MA AXSALE
NV30-FA 3P 15A 100-200V 30MA AXSALE
NV50-FA 3P 50A 100-200V 30MA TBLSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame AF Number of Poles Rated Current
(A)
Dimension width
(mm)
Included equipment

฿ 4,427.00

฿ 3,319.81

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) 30AF2540Auxiliary switch

฿ 6,045.00

฿ 4,533.75

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) 30AF31060Auxiliary switch

฿ 6,045.00

฿ 4,533.75

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) 30AF31560Auxiliary switch

฿ 6,768.00

฿ 5,076.00

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) 50AF35060Test lead wire

Loading...

  1. 1
 

Basic Information

Rated block capacity AC 100 V(kA) 2.5 Rated block capacity AC 200 V(kA) 2.5 Rated Operating Voltage(V) 100-200
rate sensitivity current(mA) 30 Mounting Method DIN/Screw retention Representative Standard PSE
Dimension height(mm) 72 Dimension depth(mm) 73.5 Connection Method Surface form