(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
With well-balanced ratings.
Despite being an FA cable, terminal machining is simple. It is a specialized space-saving cable with good flexibility, a thinner diameter and reduced weight.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | AWG size (AWG) | Number Of Cores (Core) | Logarithm | Finished outer diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 12,889.11 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 20 | 2 | 1 | 5.6 | ||
฿ 10,616.73 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 22 | 2 | 1 | 5.6 | ||
฿ 8,849.03 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 25 | 2 | 1 | 5.6 | ||
฿ 8,156.15 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 26 | 2 | 1 | 5.6 | ||
฿ 30,925.16 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 20 | 4 | 2 | - | ||
฿ 15,771.82 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 22 | 4 | 2 | - | ||
฿ 12,847.74 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 25 | 4 | 2 | - | ||
฿ 12,295.66 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 26 | 4 | 2 | - | ||
฿ 26,390.81 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 20 | 6 | 3 | 8.1 | ||
฿ 19,978.93 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 22 | 6 | 3 | 8.1 | ||
฿ 15,050.47 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 25 | 6 | 3 | 8.1 | ||
฿ 13,974.59 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 26 | 6 | 3 | 8.1 | ||
฿ 30,950.15 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 20 | 8 | 4 | 8.7 | ||
฿ 25,090.61 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 22 | 8 | 4 | 8.7 | ||
฿ 18,089.91 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 25 | 8 | 4 | 8.7 | ||
฿ 16,263.87 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 26 | 8 | 4 | 8.7 | ||
฿ 38,746.73 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 20 | 10 | 5 | 9.9 | ||
฿ 28,376.25 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 22 | 10 | 5 | 9.9 | ||
฿ 21,032.93 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 25 | 10 | 5 | 9.9 | ||
฿ 18,509.73 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 26 | 10 | 5 | 9.9 |
Loading...
Overall Length(m) | 100 | Rated Voltage | 90 V | Shield | Available |
---|---|---|---|---|---|
Properties | Oil Resistance / Flex Resistance | Sheath (outer coating) color | Black |
How can we improve?
How can we improve?