(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Flexible type fixing cable that is compatible with CC-Link IE Field
and focuses on handling.
Category | CAT5e | Shield Structure | Shielded・STP | Shield Details | Double Layer Shield |
---|---|---|---|---|---|
FA Network Standard | CC-LINK IE | Standard | UL | Cable Conductor | Stranded Wire |
Conductor Size | AWG25 (0.16sq) | No. of Cores | 4 Pair (4P) | Cable Outer Diameter(mm) | 6.0 to 6.9 |
Cable Feature | Oil-Resistant | Sheath Material | PVC | Application | For Fixed Parts |
Please check the type/dimensions/specifications of the part CS-IE-S-25-4P-11 in the CS-IE Cable For CC-Link IE Field series.
Part Number |
---|
CS-IE-S-25-4P-1 |
CS-IE-S-25-4P-10 |
CS-IE-S-25-4P-100 |
CS-IE-S-25-4P-12 |
CS-IE-S-25-4P-13 |
CS-IE-S-25-4P-14 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Length (m) | Overall Length (m) |
---|---|---|---|---|---|---|
฿ 590.77 | 1 Piece(s) | 5 Day(s) | 1 to 9 | 1 | ||
฿ 4,451.92 | 1 Piece(s) | 5 Day(s) | 10 to 19 | 10 | ||
฿ 31,062.75 | 1 Piece(s) | 3 Day(s) | 100 or More | 100 | ||
฿ 5,309.95 | 1 Piece(s) | 5 Day(s) | 10 to 19 | 12 | ||
฿ 5,738.97 | 1 Piece(s) | 5 Day(s) | 10 to 19 | 13 | ||
฿ 6,167.99 | 1 Piece(s) | 5 Day(s) | 10 to 19 | 14 |
How can we improve?
How can we improve?