1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GOT2000 Series GT27 Model (Part Number)

GOT2000 Series GT27 Model
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 70,963.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

All models provide support for SD memory cards and are equipped with Ethernet, RS-232, RS-422/485 and USB Host/Device ports.
Screen operations are not slowed down by heavy processing such as logging, script execution, alarm output and device data transfer.
This series also supports* video recording and playback, video input and RGB I/O,
providing you with all the features of the GOT2000 Series.
*Except the GT2705

 
Part Number
GT2705-VTBDSALE
GT2708-STBASALE
GT2708-STBDSALE
GT2708-VTBASALE
GT2708-VTBDSALE
GT2710-STBASALE
GT2710-STBDSALE
GT2710-VTBASALE
GT2710-VTBDSALE
GT2710-VTWASALE
GT2710-VTWDSALE
GT2712-STBASALE
GT2712-STBDSALE
GT2712-STWASALE
GT2712-STWDSALE
GT2715-XTBASALE
GT2715-XTBDSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMonitor screen size
(Inch)
Maximum Compatible Resolution Main unit frame Input Voltage Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Communication Interface User memory capacity Touch keys = N
(Single screen/item)
Other standards Other specifications

฿ 70,963.00

฿ 47,311.03

GOT2000SERIESGT27MODEL 1 Piece(s) Same day 5.7640 x 480BlackDC24V13916760 RS-422/485 / RS-232 / Ethernet 32MBMinimum 2 × 2 dots/keyKC, ABS, BV, DNV GL, LR, NK, RINABuilt-in interface: USB2.0 (High-Speed 480 Mbps), Connector shape: USB-A (host) / USB Mini-B (device), SD memory card, 1ch SDHC supported (max. 32 GB)

฿ 79,157.00

฿ 52,773.97

MID_GOT2000SERIESGT27MODEL 1 Piece(s) Same day 8.4800 x 600Black-19424152RS-422/485 / RS-232 / Ethernet57 MBMinimum 2 × 2 dots/keyKC, ABS, BV, DNV GL, LR, NK, RINABuilt-in interface: USB 2.0 (High-Speed 480 Mbps) / Connector shape: USB-A (Host) / USB Mini-B (Device), SD memory card / 1 ch, supports SDHC (up to 32 GB)

฿ 82,133.00

฿ 54,758.07

MID_GOT2000SERIESGT27MODEL 1 Piece(s) Same day 8.4800 x 600BlackDC24V19424152RS-422/485 / RS-232 / Ethernet57 MBMinimum 2 × 2 dots/keyKC, ABS, BV, DNV GL, LR, NK, RINABuilt-in interface: USB 2.0 (High-Speed 480 Mbps) / Connector shape: USB-A (Host) / USB Mini-B (Device), SD memory card / 1 ch, supports SDHC (up to 32 GB)

฿ 73,303.00

฿ 48,871.11

MID_GOT2000SERIESGT27MODEL 1 Piece(s) Same day 8.4640 x 480Black-19424152RS-422/485 / RS-232 / Ethernet57 MBMinimum 2 × 2 dots/keyKC, ABS, BV, DNV GL, LR, NK, RINABuilt-in interface: USB 2.0 (High-Speed 480 Mbps) / Connector shape: USB-A (Host) / USB Mini-B (Device), SD memory card / 1 ch, supports SDHC (up to 32 GB)

฿ 76,282.00

฿ 50,857.21

MID_GOT2000SERIESGT27MODEL 1 Piece(s) Same day 8.4640 x 480BlackDC24V21830352RS-422/485 / RS-232 / Ethernet57 MBMinimum 2 × 2 dots/keyKC, ABS, BV, DNV GL, LR, NK, RINABuilt-in interface: USB 2.0 (High-Speed 480 Mbps) / Connector shape: USB-A (Host) / USB Mini-B (Device), SD memory card / 1 ch, supports SDHC (up to 32 GB)

฿ 105,542.00

฿ 70,364.85

MID_GOT2000SERIESGT27MODEL 1 Piece(s) Same day 10.4800 x 600Black-21830352RS-422/485 / RS-232 / Ethernet57 MBMinimum 2 × 2 dots/keyKC, ABS, BV, DNV GL, LR, NK, RINABuilt-in interface: USB 2.0 (High-Speed 480 Mbps) / Connector shape: USB-A (Host) / USB Mini-B (Device), SD memory card / 1 ch, supports SDHC (up to 32 GB)

฿ 108,518.00

฿ 72,348.95

MID_GOT2000SERIESGT27MODEL 1 Piece(s) 6 Day(s) 10.4800 x 600BlackDC24V21830352RS-422/485 / RS-232 / Ethernet57 MBMinimum 2 × 2 dots/keyKC, ABS, BV, DNV GL, LR, NK, RINABuilt-in interface: USB 2.0 (High-Speed 480 Mbps) / Connector shape: USB-A (Host) / USB Mini-B (Device), SD memory card / 1 ch, supports SDHC (up to 32 GB)

฿ 99,690.00

฿ 66,463.32

MID_GOT2000SERIESGT27MODEL 1 Piece(s) Same day 10.4640 x 480Black-21830352RS-422/485 / RS-232 / Ethernet57 MBMinimum 2 × 2 dots/keyKC, ABS, BV, DNV GL, LR, NK, RINABuilt-in interface: USB 2.0 (High-Speed 480 Mbps) / Connector shape: USB-A (Host) / USB Mini-B (Device), SD memory card / 1 ch, supports SDHC (up to 32 GB)

฿ 102,667.00

฿ 68,448.09

MID_GOT2000SERIESGT27MODEL 1 Piece(s) Same day 10.4640 x 480BlackDC24V21830352RS-422/485 / RS-232 / Ethernet57 MBMinimum 2 × 2 dots/keyKC, ABS, BV, DNV GL, LR, NK, RINABuilt-in interface: USB 2.0 (High-Speed 480 Mbps) / Connector shape: USB-A (Host) / USB Mini-B (Device), SD memory card / 1 ch, supports SDHC (up to 32 GB)

฿ 99,690.00

฿ 66,463.32

MID_GOT2000SERIES GT27MODEL 1 Piece(s) 36 Day(s) 10.4640 x 480White-21830352RS-422/485 / RS-232 / Ethernet57 MBMinimum 2 × 2 dots/keyKC, ABS, BV, DNV GL, LR, NK, RINABuilt-in interface: USB 2.0 (High-Speed 480 Mbps) / Connector shape: USB-A (Host) / USB Mini-B (Device), SD memory card / 1 ch, supports SDHC (up to 32 GB)

฿ 102,666.67

฿ 68,447.87

MID_GOT2000SERIES GT27MODEL 1 Piece(s) 6 Day(s) 10.4640 x 480WhiteDC24V21830352RS-422/485 / RS-232 / Ethernet57 MBMinimum 2 × 2 dots/keyATEX*, KC, KCs*, ABS, BV, DNV GL, LR, NK, RINA (*A protective sheet (GT25-08PSCC-UC [sold separately as an option]) is required to comply with the ATEX and KCs standards.)Built-in interface: USB 2.0 (High-Speed 480 Mbps) / Connector shape: USB-A (Host) / USB Mini-B (Device), SD memory card / 1 ch, supports SDHC (up to 32 GB)

฿ 116,732.00

฿ 77,825.22

GOT2000SERIESGT27MODEL 1 Piece(s) Same day 12.1800 x 600Black[Other] VAC 100–24024631652 RS-422/485 / RS-232 / Ethernet 57MBMinimum 2 × 2 dots/keyKC, ABS, BV, DNV GL, LR, NK, RINABuilt-in interface: USB2.0 (High-Speed 480 Mbps), Connector shape: USB-A (host) / USB Mini-B (device), SD memory card, 1ch SDHC supported (max. 32 GB)

฿ 119,607.00

฿ 79,741.99

MID_GOT2000SERIESGT27MODEL 1 Piece(s) Same day 12.1800 x 600BlackDC24V24631652RS-422/485 / RS-232 / Ethernet57 MBMinimum 2 × 2 dots/keyKC, ABS, BV, DNV GL, LR, NK, RINABuilt-in interface: USB 2.0 (High-Speed 480 Mbps) / Connector shape: USB-A (Host) / USB Mini-B (Device), SD memory card / 1 ch, supports SDHC (up to 32 GB)

฿ 116,732.00

฿ 77,825.22

MID_GOT2000SERIES GT27MODEL 1 Piece(s) 36 Day(s) 12.1800 x 600White-24631652RS-422/485 / RS-232 / Ethernet57 MBMinimum 2 × 2 dots/keyKC, ABS, BV, DNV GL, LR, NK, RINABuilt-in interface: USB 2.0 (High-Speed 480 Mbps) / Connector shape: USB-A (Host) / USB Mini-B (Device), SD memory card / 1 ch, supports SDHC (up to 32 GB)

฿ 119,607.00

฿ 79,741.99

MID_GOT2000SERIESGT27MODEL 1 Piece(s) 36 Day(s) 12.1800 x 600WhiteDC24V24631652RS-422/485 / RS-232 / Ethernet57 MBMinimum 2 × 2 dots/keyATEX*, KC, KCs*, ABS, BV, DNV GL, LR, NK, RINA (*A protective sheet (GT25-08PSCC-UC [sold separately as an option]) is required to comply with the ATEX and KCs standards.)Built-in interface: USB 2.0 (High-Speed 480 Mbps) / Connector shape: USB-A (Host) / USB Mini-B (Device), SD memory card / 1 ch, supports SDHC (up to 32 GB)

฿ 152,460.00

฿ 101,645.08

MID_GOT2000SERIES GT27MODEL 1 Piece(s) Same day 151024 x 768Black[Other] VAC 100–24030039760 RS-422/485 / RS-232 / Ethernet 57MBMinimum 2 × 2 dots/keyKC, ABS, BV, DNV GL, LR, NK, RINABuilt-in interface: USB2.0 (High-Speed 480 Mbps), Connector shape: USB-A (host) / USB Mini-B (device), SD memory card, 1ch SDHC supported (max. 32 GB)

฿ 155,437.00

฿ 103,629.85

MID_GOT2000SERIES GT21MODEL 1 Piece(s) Same day 151024 x 768BlackDC24V30039760RS-422/485 / RS-232 / Ethernet57MBMinimum 2 × 2 dots / 1 keyKC, ABS, BV, DNV GL, LR, NK, RINABuilt-in interface: USB2.0 (High-Speed ​​480Mbps) / Connector shape: USB-A (host) / USB Mini-B (device), SD memory card / 1ch SDHC compatible (up to 32GB)

Loading...

  1. 1

Basic Information

Mounting type Panel surface mount Monitor screen TFT color Display color(colors) Color (65536 colors)
Ladder editing function NA Language switching function NA Protective Structure Available
Representative Standard CE / UL / cUL