1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GOT2000 Series GT25 Rugged Model

MID_GOT2000SERIESGT25MODEL

GOT2000 Series GT25 Rugged Model
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 87,260.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Its stylish design features a rugged construction and metal housing.

[Main Specifications]
User memory capacity
· Storage memory (ROM): 32 MB
· Operation memory (RAM): 128 MB
Equipped with a USB host and USB device.

 
Part Number
GT2507T-WTSD SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 87,260.00

฿ 58,176.24

MID_GOT2000SERIESGT25MODEL 1 Piece(s) 51 Day(s)

Loading...

  1. 1

Basic Information

Type Panel surface mount Monitor screen TFT color Monitor screen size(Inch) 7
Maximum Compatible Resolution 800X480(WVGA) Display color(colors) Color (65536 colors) Frame color Silver
Input Voltage DC24V Ladder monitor NA Multi-language support NA
Protection function (environmentally resistant) Available Representative Standard CE / UL / cUL Dimension height(mm) 158
Dimension width(mm) 214 Dimension depth(mm) 55 Communication Interface Ethernet / RS-232 / RS-422/485
User memory capacity 32MB Touch keys = N(Single screen/item) Minimum 2 × 2 dots / 1 key Other standards EAC, KC
Other specifications Built-in interface: USB2.0 (High-Speed ​​480Mbps) / Connector shape: USB-A (host) / USB Mini-B (device), SD memory card / 1ch SDHC compatible (up to 32GB)

Please check the type/dimensions/specifications of the part GT2507T-WTSD in the GOT2000 Series GT25 Rugged Model series.