1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GOT2000 Series GT25 Model (Part Number)

GOT2000 Series GT25 Model
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 34,867.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

All models provide support for SD memory cards and are equipped with Ethernet, RS-232, RS-422/485 and USB Host/Device ports.
Screen operations are not slowed down by heavy processing such as logging, script execution, alarm output and device data transfer.

 
Part Number
GT2505-VTBDSALE
GT2508-VTBASALE
GT2508-VTBDSALE
GT2508-VTWASALE
GT2508-VTWDSALE
GT2510-VTBASALE
GT2510-VTBDSALE
GT2510-VTWASALE
GT2510-VTWDSALE
GT2512-STBASALE
GT2512-STBDSALE
GT2512-WXTSDSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting type Monitor screen size
(Inch)
Maximum Compatible Resolution Main unit frame Input Voltage Ladder editing function Language switching function Protective Structure Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Communication Interface User memory capacity Touch keys = N
(Single screen/item)
Other standards Other specifications

฿ 34,867.00

฿ 23,245.83

MID_GOT2000SERIESGT25MODEL 1 Piece(s) Same day --5,7640 x 480-DC24V---CE / UL / cUL13916453,5-----

฿ 64,577.00

฿ 43,053.49

MID_GOT2000SERIES GT25MODEL 1 Piece(s) Same day -Panel surface mount8.4640 x 480Black-NANAAvailableCE / UL / cUL19424152RS-422/485 / RS-232 / Ethernet32 MBNoKC, ABS, BV, DNV, GL, LR, NK, RINADisplay colors: 65,536 colors, 32 tones; Standard interfaces: USB Device (USB Mini-B) 1 ch (Full-Speed 12 Mbps), SD memory card interface 1 ch, supports SDHC (up to 32 GB)

฿ 67,452.00

฿ 44,970.25

MID_GOT2000SERIES GT25MODEL 1 Piece(s) Same day -Panel surface mount8.5640 x 480BlackDC24VNANAAvailableCE / UL / cUL19424152RS-422/485 / RS-232 / Ethernet32 MBNoKC, ABS, BV, DNV, GL, LR, NK, RINADisplay colors: 65,536 colors, 32 tones; Standard interfaces: USB Device (USB Mini-B) 1 ch (Full-Speed 12 Mbps), (USB-A) 2 ch (High-Speed 480 Mbps), SD memory card interface 1 ch, supports SDHC (up to 32 GB)

฿ 64,577.00

฿ 43,053.49

MID_GOT2000SERIES GT25MODEL 1 Piece(s) Same day -Panel surface mount8.6640 x 480White-NANAAvailableCE / UL / cUL19424152RS-422/485 / RS-232 / Ethernet32 MBNoKC, ABS, BV, DNV, GL, LR, NK, RINADisplay colors: 65,536 colors, 32 tones; Standard interfaces: USB Device (USB Mini-B) 1 ch (Full-Speed 12 Mbps), (USB-A) 1 ch (High-Speed 480 Mbps), SD memory card interface 1 ch, supports SDHC (up to 32 GB)

฿ 67,452.00

฿ 44,970.25

MID_GOT2000SERIES GT25MODEL 1 Piece(s) 36 Day(s) -Panel surface mount8.7640 x 480WhiteDC24VNANAAvailableCE / UL / cUL19424152RS-422/485 / RS-232 / Ethernet32 MBNoATEX*, KC, KCs*, ABS, BV, DNV, GL, LR, NK, RINA (*A protective sheet (GT25-08PSCC-UC [sold separately as an option]) is required to comply with the ATEX and KCs standards.)Display colors: 65,536 colors, 32 tones; Standard interfaces: USB Device (USB Mini-B) 1 ch (High-Speed 480 Mbps), (USB-A) 1 ch (High-Speed 480 Mbps), SD memory card interface 1 ch, supports SDHC (up to 32 GB)

฿ 87,985.00

฿ 58,659.60

MID_GOT2000SERIES GT25MODEL 1 Piece(s) Same day -Panel surface mount10.4640 x 480Black-NANAAvailableCE / UL / cUL21830352RS-422/485 / RS-232 / Ethernet32 MBNoKC, ABS, BV, DNV, GL, LR, NK, RINADisplay colors: 65,536 colors, 32 tones; Standard interfaces: USB Device (USB Mini-B) 1 ch (High-Speed 480 Mbps), (USB-A) 1 ch (High-Speed 480 Mbps), SD memory card interface 1 ch, supports SDHC (up to 32 GB)

฿ 90,963.00

฿ 60,645.03

MID_GOT2000SERIES GT25MODEL 1 Piece(s) Same day -Panel surface mount10.4640 x 480BlackDC24VNANAAvailableCE / UL / cUL21830352RS-422/485 / RS-232 / Ethernet32 MBNoKC, ABS, BV, DNV, GL, LR, NK, RINADisplay colors: 65,536 colors, 32 tones; Standard interfaces: USB Device (USB Mini-B) 1 ch (High-Speed 480 Mbps), (USB-A) 2 ch (High-Speed 480 Mbps), SD memory card interface 1 ch, supports SDHC (up to 32 GB)

฿ 87,985.00

฿ 58,659.60

MID_GOT2000SERIES GT25MODEL 1 Piece(s) 36 Day(s) -Panel surface mount10.4640 x 480White-NANAAvailableCE / UL / cUL21830352RS-422/485 / RS-232 / Ethernet32 MBNoKC, ABS, BV, DNV, GL, LR, NK, RINADisplay colors: 65,536 colors, 32 tones; Standard interfaces: USB Device (USB Mini-B) 1 ch (High-Speed 480 Mbps), (USB-A) 1 ch (High-Speed 480 Mbps), SD memory card interface 1 ch, supports SDHC (up to 32 GB)

฿ 90,963.00

฿ 60,645.03

MID_GOT2000SERIES GT25MODEL 1 Piece(s) Same day -Panel surface mount10.4640 x 480WhiteDC24VNANAAvailableCE / UL / cUL21830352RS-422/485 / RS-232 / Ethernet32 MBNoATEX*, KC, KCs*, ABS, BV, DNV, GL, LR, NK, RINA (*A protective sheet (GT25-08PSCC-UC [sold separately as an option]) is required to comply with the ATEX and KCs standards.)Display colors: 65,536 colors, 32 tones; Standard interfaces: USB Device (USB Mini-B) 1 ch (High-Speed 480 Mbps), (USB-A) 1 ch (High-Speed 480 Mbps), SD memory card interface 1 ch, supports SDHC (up to 32 GB)

฿ 105,747.00

฿ 70,501.52

MID_GOT2000SERIES GT25MODEL 1 Piece(s) Same day -Panel surface mount12.1800 x 600Black[Other] VAC 100–240NANAAvailableCE / UL / cUL24631652 RS-422/485 / RS-232 / Ethernet 32 MBNoKC, ABS, BV, DNV, GL, LR, NK, RINADisplay colors: 65,536 colors 32 scales, Standard interface: USB device (USB Mini-B) 1ch (High-Speed 480 Mbps), (USB-A) 2ch (High-Speed 480 Mbps), SD memory card interface 1ch SDHC supported (up to 32 GB)

฿ 105,800.00

฿ 72,409.52

MID_GOT2000SERIES GT25MODEL 1 Piece(s) Same day -Panel surface mount12.1800 x 600BlackDC24VNANAAvailableCE / UL / cUL24631652RS-422/485 / RS-232 / Ethernet32MBMinimum 2 × 2 dots / 1 keyEAC, KCBuilt-in interface: USB2.0 (High-Speed ​​480Mbps) / Connector shape: USB-A (host) / USB Mini-B (device), SD memory card / 1ch SDHC compatible (up to 32GB)

฿ 83,305.00

฿ 55,539.44

GOT2000SERIESWIDESCREEN 1 Piece(s) Same day 10-12,11,280x800 (WXGA)-DC24V---CE--------

Loading...

  1. 1

Basic Information

Monitor screen TFT color Display color(colors) Color (65536 colors)