(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
All models provide support for SD memory cards and are equipped with Ethernet, RS-232, RS-422/485 and USB Host/Device ports.
Screen operations are not slowed down by heavy processing such as logging, script execution, alarm output and device data transfer.
Part Number |
---|
GT2510-VTWD |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting type | Monitor screen size (Inch) | Maximum Compatible Resolution | Main unit frame | Input Voltage | Ladder editing function | Language switching function | Protective Structure | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Communication Interface | User memory capacity | Touch keys = N (Single screen/item) | Other standards | Other specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 90,963.00 ฿ 60,645.03 | MID_GOT2000SERIES GT25MODEL | 1 Piece(s) | Same day | - | Panel surface mount | 10.4 | 640 x 480 | White | DC24V | NA | NA | Available | CE / UL / cUL | 218 | 303 | 52 | RS-422/485 / RS-232 / Ethernet | 32 MB | No | ATEX*, KC, KCs*, ABS, BV, DNV, GL, LR, NK, RINA (*A protective sheet (GT25-08PSCC-UC [sold separately as an option]) is required to comply with the ATEX and KCs standards.) | Display colors: 65,536 colors, 32 tones; Standard interfaces: USB Device (USB Mini-B) 1 ch (High-Speed 480 Mbps), (USB-A) 1 ch (High-Speed 480 Mbps), SD memory card interface 1 ch, supports SDHC (up to 32 GB) |
Loading...
Monitor screen | TFT color | Display color(colors) | Color (65536 colors) |
---|
Please check the type/dimensions/specifications of the part GT2510-VTWD in the GOT2000 Series GT25 Model series.
Part Number |
---|
GT2508-VTWA |
GT2508-VTWD |
GT2510-VTBA |
GT2512-STBA |
GT2512-STBD |
GT2512-WXTSD |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting type | Monitor screen size (Inch) | Maximum Compatible Resolution | Main unit frame | Input Voltage | Ladder editing function | Language switching function | Protective Structure | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Communication Interface | User memory capacity | Touch keys = N (Single screen/item) | Other standards | Other specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 64,577.00 | 1 Piece(s) | Same day | - | Panel surface mount | 8.6 | 640 x 480 | White | - | NA | NA | Available | UL / cUL / CE | 194 | 241 | 52 | RS-422/485 / RS-232 / Ethernet | 32 MB | No | KC, ABS, BV, DNV, GL, LR, NK, RINA | Display colors: 65,536 colors, 32 tones; Standard interfaces: USB Device (USB Mini-B) 1 ch (Full-Speed 12 Mbps), (USB-A) 1 ch (High-Speed 480 Mbps), SD memory card interface 1 ch, supports SDHC (up to 32 GB) | ||
฿ 67,452.00 | 1 Piece(s) | 36 Day(s) | - | Panel surface mount | 8.7 | 640 x 480 | White | DC24V | NA | NA | Available | UL / cUL / CE | 194 | 241 | 52 | RS-422/485 / RS-232 / Ethernet | 32 MB | No | ATEX*, KC, KCs*, ABS, BV, DNV, GL, LR, NK, RINA (*A protective sheet (GT25-08PSCC-UC [sold separately as an option]) is required to comply with the ATEX and KCs standards.) | Display colors: 65,536 colors, 32 tones; Standard interfaces: USB Device (USB Mini-B) 1 ch (High-Speed 480 Mbps), (USB-A) 1 ch (High-Speed 480 Mbps), SD memory card interface 1 ch, supports SDHC (up to 32 GB) | ||
฿ 87,985.00 | 1 Piece(s) | Same day | - | Panel surface mount | 10.4 | 640 x 480 | Black | - | NA | NA | Available | UL / cUL / CE | 218 | 303 | 52 | RS-422/485 / RS-232 / Ethernet | 32 MB | No | KC, ABS, BV, DNV, GL, LR, NK, RINA | Display colors: 65,536 colors, 32 tones; Standard interfaces: USB Device (USB Mini-B) 1 ch (High-Speed 480 Mbps), (USB-A) 1 ch (High-Speed 480 Mbps), SD memory card interface 1 ch, supports SDHC (up to 32 GB) | ||
฿ 105,747.00 | 1 Piece(s) | Same day | - | Panel surface mount | 12.1 | 800 x 600 | Black | [Other] VAC 100–240 | NA | NA | Available | UL / cUL / CE | 246 | 316 | 52 | Ethernet / RS-232 / RS-422/485 | 32 MB | No | KC, ABS, BV, DNV, GL, LR, NK, RINA | Display colors: 65,536 colors 32 scales, Standard interface: USB device (USB Mini-B) 1ch (High-Speed 480 Mbps), (USB-A) 2ch (High-Speed 480 Mbps), SD memory card interface 1ch SDHC supported (up to 32 GB) | ||
฿ 105,800.00 | 1 Piece(s) | Same day | - | Panel surface mount | 12.1 | 800 x 600 | Black | DC24V | NA | NA | Available | UL / cUL / CE | 246 | 316 | 52 | RS-422/485 / RS-232 / Ethernet | 32MB | Minimum 2 × 2 dots / 1 key | EAC, KC | Built-in interface: USB2.0 (High-Speed 480Mbps) / Connector shape: USB-A (host) / USB Mini-B (device), SD memory card / 1ch SDHC compatible (up to 32GB) | ||
฿ 83,305.00 | 1 Piece(s) | Same day | 10 | - | 12,1 | 1,280x800 (WXGA) | - | DC24V | - | - | - | CE | - | - | - | - | - | - | - | - |
How can we improve?
How can we improve?