(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
All models provide support for SD memory cards and are equipped with Ethernet, RS-232, RS-422/485 and USB Host/Device ports.
Screen operations are not slowed down by heavy processing such as logging, script execution, alarm output and device data transfer.
Part Number |
---|
GT2508-VTBA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting type | Monitor screen size (Inch) | Maximum Compatible Resolution | Main unit frame | Input Voltage | Ladder editing function | Language switching function | Protective Structure | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Communication Interface | User memory capacity | Touch keys = N (Single screen/item) | Other standards | Other specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 64,577.00 ฿ 43,053.49 | MID_GOT2000SERIES GT25MODEL | 1 Piece(s) | Same day | - | Panel surface mount | 8.4 | 640 x 480 | Black | - | NA | NA | Available | CE / UL / cUL | 194 | 241 | 52 | RS-422/485 / RS-232 / Ethernet | 32 MB | No | KC, ABS, BV, DNV, GL, LR, NK, RINA | Display colors: 65,536 colors, 32 tones; Standard interfaces: USB Device (USB Mini-B) 1 ch (Full-Speed 12 Mbps), SD memory card interface 1 ch, supports SDHC (up to 32 GB) |
Loading...
Monitor screen | TFT color | Display color(colors) | Color (65536 colors) |
---|
Please check the type/dimensions/specifications of the part GT2508-VTBA in the GOT2000 Series GT25 Model series.
Part Number |
---|
GT2505-VTBD |
GT2508-VTBD |
GT2508-VTWA |
GT2508-VTWD |
GT2510-VTBA |
GT2510-VTBD |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting type | Monitor screen size (Inch) | Maximum Compatible Resolution | Main unit frame | Input Voltage | Ladder editing function | Language switching function | Protective Structure | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Communication Interface | User memory capacity | Touch keys = N (Single screen/item) | Other standards | Other specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 34,867.00 | 1 Piece(s) | Same day | - | - | 5,7 | 640 x 480 | - | DC24V | - | - | - | UL / cUL / CE | 139 | 164 | 53,5 | - | - | - | - | - | ||
฿ 67,452.00 | 1 Piece(s) | Same day | - | Panel surface mount | 8.5 | 640 x 480 | Black | DC24V | NA | NA | Available | UL / cUL / CE | 194 | 241 | 52 | RS-422/485 / RS-232 / Ethernet | 32 MB | No | KC, ABS, BV, DNV, GL, LR, NK, RINA | Display colors: 65,536 colors, 32 tones; Standard interfaces: USB Device (USB Mini-B) 1 ch (Full-Speed 12 Mbps), (USB-A) 2 ch (High-Speed 480 Mbps), SD memory card interface 1 ch, supports SDHC (up to 32 GB) | ||
฿ 64,577.00 | 1 Piece(s) | Same day | - | Panel surface mount | 8.6 | 640 x 480 | White | - | NA | NA | Available | UL / cUL / CE | 194 | 241 | 52 | RS-422/485 / RS-232 / Ethernet | 32 MB | No | KC, ABS, BV, DNV, GL, LR, NK, RINA | Display colors: 65,536 colors, 32 tones; Standard interfaces: USB Device (USB Mini-B) 1 ch (Full-Speed 12 Mbps), (USB-A) 1 ch (High-Speed 480 Mbps), SD memory card interface 1 ch, supports SDHC (up to 32 GB) | ||
฿ 67,452.00 | 1 Piece(s) | 36 Day(s) | - | Panel surface mount | 8.7 | 640 x 480 | White | DC24V | NA | NA | Available | UL / cUL / CE | 194 | 241 | 52 | RS-422/485 / RS-232 / Ethernet | 32 MB | No | ATEX*, KC, KCs*, ABS, BV, DNV, GL, LR, NK, RINA (*A protective sheet (GT25-08PSCC-UC [sold separately as an option]) is required to comply with the ATEX and KCs standards.) | Display colors: 65,536 colors, 32 tones; Standard interfaces: USB Device (USB Mini-B) 1 ch (High-Speed 480 Mbps), (USB-A) 1 ch (High-Speed 480 Mbps), SD memory card interface 1 ch, supports SDHC (up to 32 GB) | ||
฿ 87,985.00 | 1 Piece(s) | Same day | - | Panel surface mount | 10.4 | 640 x 480 | Black | - | NA | NA | Available | UL / cUL / CE | 218 | 303 | 52 | RS-422/485 / RS-232 / Ethernet | 32 MB | No | KC, ABS, BV, DNV, GL, LR, NK, RINA | Display colors: 65,536 colors, 32 tones; Standard interfaces: USB Device (USB Mini-B) 1 ch (High-Speed 480 Mbps), (USB-A) 1 ch (High-Speed 480 Mbps), SD memory card interface 1 ch, supports SDHC (up to 32 GB) | ||
฿ 90,963.00 | 1 Piece(s) | Same day | - | Panel surface mount | 10.4 | 640 x 480 | Black | DC24V | NA | NA | Available | UL / cUL / CE | 218 | 303 | 52 | RS-422/485 / RS-232 / Ethernet | 32 MB | No | KC, ABS, BV, DNV, GL, LR, NK, RINA | Display colors: 65,536 colors, 32 tones; Standard interfaces: USB Device (USB Mini-B) 1 ch (High-Speed 480 Mbps), (USB-A) 2 ch (High-Speed 480 Mbps), SD memory card interface 1 ch, supports SDHC (up to 32 GB) |
How can we improve?
How can we improve?