1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GOT2000 Series GT25 Handy Model (GT2505HS-VTBD)

MID_GOT2000SERIESGT25MODEL

GOT2000 Series GT25 Handy Model (GT2505HS-VTBD)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A Handy GOT is designed for operability and can be held in one hand.
User memory capacity of 15 MB. Equipped with a USB host and USB device.

[Main Specifications]
User memory capacity
· Storage memory (ROM): 32 MB
· Operation memory (RAM): 80 MB
Equipped with a USB host and USB device.

 
Part Number
GT2505HS-VTBD SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMonitor screen size
(Inch)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)

฿ 71,867.00

฿ 47,913.73

MID_GOT2000SERIESGT25MODEL 1 Piece(s) Same day 5.718514579.3

Loading...

  1. 1

Basic Information

Type Handy (with key selector switch) Monitor screen TFT color Maximum Compatible Resolution 640 x 480
Display color(colors) Color (65536 colors) Frame color Black Input Voltage DC24V
Ladder monitor NA Multi-language support NA Protection function (environmentally resistant) Available
Representative Standard CE / UL / cUL Communication Interface Ethernet / RS-232 / RS-422/485 User memory capacity ROM: 32MB / RAM: 80MB
Touch keys = N(Single screen/item) Minimum 2 × 2 dots / 1 key Other standards KC Other specifications Built-in interface: USB2.0 (High-Speed ​​480Mbps) / Connector shape: USB-A (host) / USB Mini-B (device), SD memory card / 1ch SDHC compatible (up to 32GB)

Please check the type/dimensions/specifications of the part GT2505HS-VTBD in the GOT2000 Series GT25 Handy Model series.

Products with similar specification

Part Number
GT2506HS-VTBD
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMonitor screen size
(Inch)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)

฿ 90,683.00

1 Piece(s) Same day 6.523020197