1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AC Fan 15038PB Plastic Blades [Previously 5915PC]

AC Fan 15038PB Plastic Blades [Previously 5915PC]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,006.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

AC Fan 15038PB Plastic Blades
Cooling fans serve as equipment designed to lower the temperature of electronic devices and equipment.They offer a wide variety of sizes to choose from.
[Feature]
● Frame Size (mm.): 172x150
● Thickness (mm.) : 38
● Rated Voltage : 200 V
● Operating Environment : −10∼+70˚C
● Life Expectancy(h) : 25℃ 100,000 hours
[Application]
Cooling fans are used to cool electronic devices.

 
Part Number
15038PB-A0L-EP-00
15038PB-A1L-EP-00
15038PB-B0L-EP-00
15038PB-B2L-EP-00
15038PB-B3L-EP-00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInput Voltage Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Start-up voltage
(V)
Rated current (50 Hz / 60 Hz)
(A)
Rated input (50 Hz / 60 Hz)
(W)
Induction motor structure Motor protection Allowable ambient temperature range (Operating)
(°C)
Casing Material Impeller material Bearing Material Terminal Expected life
(h)
Impeller - standard Insulation Resistance Insulation pressure tolerance

฿ 3,143.14

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) AC100V565256156.9215.8650.470/0.44037.0/33.0Capacitor typeThermal protection-10 to +70Aluminum (black paint)Plastic (black)Ball BearingFast-on #110 equivalent100,000UL94V-0100 MΩ or greater with DC 500 V megaAC1800V 3s

฿ 3,143.14

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) [Other] AC115V565256156.9215.8750.380/0.36035.0/32.0Capacitor typeThermal protection-10 to +70Aluminum (black paint)Plastic (black)Ball BearingFast-on #110 equivalent100,000UL94V-0100 MΩ or greater with DC 500 V megaAC1800V 3s

฿ 3,006.99

NMB KARIMASTER 1 Piece(s) Same day AC200V--------------------

฿ 3,143.14

HEAT MEASURES FAN 1 Piece(s) Same day [Other] AC220V565256156.9215.81450.210/0.18040.0/38.0Capacitor typeThermal protection-10 to +70Aluminum (black paint)Plastic (black)Ball BearingFast-on #110 equivalent100,000UL94V-0100 MΩ or greater with DC 500 V megaAC1800V 3s

฿ 3,143.14

HEAT MEASURES FAN 1 Piece(s) Same day [Other] AC230V565256157.0215.81450.190/0.18035.0/35.0Capacitor typeThermal protection-10 to +70Aluminum (black paint)Plastic (black)Ball BearingFast-on #110 equivalent100,000UL94V-0100 MΩ or greater with DC 500 V megaAC1800V 3s

Loading...

  1. 1

Basic Information

Type AC fan Size 150Xø172 Thickness 38mm
Sensor output NA Properties Standard (general purpose)