(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An internal cooling motor that externally discharges heat generated inside of computers and OA equipment with air force generated by rotating the fan (blades). High-end type fan motor using ball bearings made by MinebeaMitsumi with a long life sleeve.
Part Number |
---|
11938SB-A0N-NP-00 |
11938SB-B0N-NP-00 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Input Voltage | Start-up voltage (V) | Rated current (50 Hz / 60 Hz) (A) |
---|---|---|---|---|---|---|---|---|
฿ 2,063.78 ฿ 1,209.38 | HEAT MEASURES FAN | 1 Piece(s) | Same day | AC100V | 65 | 0.370/0.290 | ||
฿ 2,063.78 | HEAT MEASURES FAN | 1 Piece(s) | 5 Day(s) | AC200V | 130 | 0.180/0.150 |
Loading...
Type | AC fan | Size | 120x120 | Thickness | 38mm |
---|---|---|---|---|---|
Properties | Standard (general purpose) | Sensor output | NA | Maximum Air Flow (AC Input Voltage, when 50 Hz)(m3/min) | 2.6 |
Maximum Air Flow (AC Input Voltage, when 60Hz)(m3/min) | 3 | Volume (AC input voltage, 50 Hz)(dB) | 40 | Volume (AC input voltage, 60Hz)(dB) | 44 |
Maximum Static Pressure (AC Input Voltage, 50 Hz)(Pa) | 94.0 | Maximum Static Pressure (AC Input Voltage, 60Hz)(Pa) | 100.0 | Rated input (50 Hz / 60 Hz)(W) | 18.0/15.5 |
Induction motor structure | Kumatori coil type | Motor protection | Thermal protection | Allowable ambient temperature range (Operating)(°C) | -10 to +65 |
Casing Material | Aluminum (black paint) | Impeller material | Plastic (black) | Bearing Material | Ball Bearing |
Terminal | Fast-on #110 equivalent | Expected life(h) | 100,000 | Impeller - standard | UL94V-0 |
Insulation Resistance | 100 MΩ or greater with DC 500 V mega | Insulation pressure tolerance | AC1800V 3s |
How can we improve?
How can we improve?